| Site Search | Product Search | IA Global Search |
...erCAT slaves. Troubleshooting information for errors is displayed on the Sysmac Studio or on an NS-series PT. Events are also recorded in logs. l Sysmac Studio Automation Software The Sysmac ...
https://www.omron.com.au/data_pdf/mnu/w629-e1-09_nx502-1_00.pdf
...are NYE££-££F££ Panel PC, with Windows 10 and Soft-NA NYE££-££N££ Panel PC, with Windows 10 and NS software NYE££-££S££ Additional Information Refer to 1-4 Product Configuration on page 1-5 f...
...ws 10 NYE££-££5££ NYE IPC, with Windows 10 and Soft-NA NYE££-££N££ NYE IPC, with Windows 10 and NS software NYE££-££S££ Additional Information Refer to 1-4 Product Configuration on page 1-5 f...
...ex Object name Default value Unit Data attribute --- --- --- 01 hex --- Data range 000000000000 ns 0000 hex to FFFFFFFFFFF FFFFF hex Access PDO map ping Complete access --- --- --- Not possib...
https://www.omron.com.au/data_pdf/mnu/w640-e1-01_nxr-ilm08c-ect.pdf
...ndicator Shows results of communications with Data Carrier. Green: Normal completion Red: Error NS Indicator Shows DeviceNet communications status. MS Indicator Shows operating status. DIP Sw...
https://www.omron.com.au/data_pdf/mnu/z129-e1-02_v600-ham42-drt.pdf
...5 (Two Calculating Units max.) Communicatio Communications RS-232C port (9-pin D-sub connector) ns functions port Protocol CompoWay/F Baud rate 38,400 bps Data configuration Data bits: 8, Par...
...000 VAC, 50/60 Hz, 1 min Noise immunity 1500 V peak-to-peak, pulse width 0.1 s, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each ...
...AC, 50/60 Hz, 1 min Noise immunity 1500 V peak-to-peak, pulse width 0.1 μs/1 μs, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each ...
...AC, 50/60 Hz, 1 min Noise immunity 1500 V peak-to-peak, pulse width 0.1 µs/1 µs, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7 mm double amplitude, 80 min each ...
...on IP20 (IEC60529) Noise immunity 1,500 V peak-to-peak, pulse width 0.1 µs/1 µs, rising edge: 1 ns pulse Vibration resistance (destructive) 10 to 150 Hz, 0.7-mm double amplitude, 80 min each ...
...ommands V680 Commands Name NOISE DETECTION RFID System User’s Manual V600 Commands Command code NS Name - Command code - SECTION 5 Communications V680 Commands Communications Designation Func...
https://www.omron.com.au/data_pdf/mnu/z249-e1-12_v680-ca5d0_-v2.pdf
...10) (16-bit) 0 to 4294967295 (232) 39,000 us ± 500 us 0 to 4294967295 (232) us 42,777 to 43,888 ns 0x70, 1, 4 POST STOP INTERLOCK RUN STANDBY CONFIGURE FAULT 0x70, 1, 5 DIRTY_WINDOW ZONE_SELE...
https://www.omron.com.au/data_pdf/mnu/z336-e1-07_os32c-dm.pdf
... OFF. You cannot reset major fault level errors from the user program, the Sysmac Studio, or an NS-series PT. To recover from a major fault level error, remove the cause of the error, and eit...
https://www.omron.com.au/data_pdf/mnu/z363-e1-07_zw-_000.pdf
...0 cm • Height: 7.5 mm • Material: Iron • Surface: Conductive FH-XDM-L PHOENIX CONTACT • Length: NS 35/7.5 PERF NS 35/15 PERF 75.5/95.5/115.5/200 cm • Height: 15 mm • Material: Iron •...
...ite the variables with communications from external devices, with the Sysmac Studio, or with an NS/NA-series PT. Basically, system-defined variables are classified according to the function m...
...] LED x 12, [V1] [V0] LED, [IN] LED x 12, [V1] LED, [OUT] LED x 4, [MS] LED, LED, [MS] LED, [NS] LED, [NS] LED, [PORT LINK] LED x 2 [PORT LINK] LED x 2 [IP ADDRESS] switch x3 (M...
...eft/right) Noise immunity Fast transient burst • DC power Direct infusion: 2kV, Pulse rising: 5 ns, Pulse width: 50 ns, Burst continuation time: 15 ms/ 0.75 ms, Period: 300 ms, Appli...
...g data links are operating normally. Below is the LED status in normal operation. MS: Lit Green NS: Lit Green COMM: Lit Yellow 100M or 10M: Lit Yellow 2 In the Network Configurator, check the...
https://www.omron.com.au/data_pdf/mnu/z413-e1-01_v330-f_v430-f.pdf
...aser oscillation type Pulse oscillation - Pulse cycle 10 kHz to 1000 kHz - Pulse width 1 to 500 ns - Class 4 NOHD*2 " ■ Radiation range (page 16)" Nominal Ocular Hazard Distance MPE*3 MPE for...
https://www.omron.com.au/data_pdf/mnu/z415-e1-10_mx-z2000h-v1.pdf
...aser oscillation type Pulse oscillation - Pulse cycle 10 kHz to 1000 kHz - Pulse width 1 to 500 ns - Class 4 NOHD*2 " ■ Radiation range (page 15)" Nominal Ocular Hazard Distance MPE*3 MPE for...
https://www.omron.com.au/data_pdf/mnu/z416-e1-10_mx-z2000h-v1.pdf