| Site Search | Product Search | IA Global Search |
...ormance As of September 4, 2025 Actuator Roller leaf spring 9.5 dia. x 4 Stainless-steel spring lever, Plastic roller Contact form SPDT Rivet Ag Contact gap (standard value) 0.5 mm Terminal S...
...ormance As of September 4, 2025 Actuator Roller leaf spring 9.5 dia. x 4 Stainless-steel spring lever, Plastic roller Contact form SPDT Rivet Ag Contact gap (standard value) 0.5 mm Terminal S...
...ormance As of September 4, 2025 Actuator Roller leaf spring 9.5 dia. x 4 Stainless-steel spring lever, Plastic roller Contact form SPDT Rivet Ag Contact gap (standard value) 0.5 mm Terminal S...
...ormance As of September 4, 2025 Actuator Roller leaf spring 9.5 dia. x 4 Stainless-steel spring lever, Plastic roller Contact form SPDT Rivet Ag Contact gap (standard value) 0.5 mm Terminal S...
...ormance As of September 4, 2025 Actuator Roller leaf spring 9.5 dia. x 4 Stainless-steel spring lever, Plastic roller Contact form SPDT Rivet Ag Contact gap (standard value) 0.5 mm Terminal S...
...agram Ratings / Performance As of September 4, 2025 Actuator Leaf spring Stainless-steel spring lever Contact form SPDT Rivet Ag Contact gap (standard value) 0.5 mm Terminal Solder terminal L...
...agram Ratings / Performance As of September 4, 2025 Actuator Leaf spring Stainless-steel spring lever Contact form SPDT Rivet Ag Contact gap (standard value) 0.5 mm Terminal Screw terminal (M...
...agram Ratings / Performance As of September 4, 2025 Actuator Leaf spring Stainless-steel spring lever Contact form SPDT Rivet Ag Contact gap (standard value) 0.5 mm Terminal Screw terminal (M...
...0GM Basic switch with Magnetic Blowout, Rated current: 10 A, Contact gap: 0.9 mm, Reverse hinge lever, Solder terminal X-10GM-B Basic switch with Magnetic Blowout, Rated current: 10 A, Contac...
...S) General-purpose Relay, 1-pole, Plug-in terminal, with LED indicator and diode, with latching lever, 12 VDC, with Mechanical operation indicator G2R-1-SNDI DC24 (S) General-purpose Relay, 1...
...oad SHL-Q55-01 Enclosed Switch, Panel mount plunger, Micro load SHL-W155 Enclosed Switch, Hinge lever, General load SHL-W155-01 Enclosed Switch, Hinge lever, Micro load SHL-W2155 Enc...
...ary plunger that pushes the Built-in switch according to the movement of the plunger. (2) Hinge Lever The amount of plunger movement is increased at the end of the lever (i.e., rolle...
...w terminal A-20GV General-purpose Basic Switch, Rated current: 20 A, Contact gap: 0.5 mm, Hinge lever, Solder terminal A-20GV-B General-purpose Basic Switch, Rated current: 20 A, Contact gap:...
...-10GV-1A Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Hinge lever, Low OT, Solder terminal DZ-10GV-1B Double-Pole Double-Throw Basic Switch, Rated current:...
...ntents Primary Contents Question What is D4NH Safety-door Hinge Switch? Answer Shaft Type Arm Lever Type F3SR-B For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicat...
...pring mechanism, and moves contacts to perform switching. It is referred to as a push button or lever. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power C...
...ide Range of Two-circuit Switches; Select One for the Operating Environment/Application Can the lever of a WL General-purpose Limit Switch be mounted on WLF2 Explosion-proof Limit Switch? Can...
...s after WL-[]H. Example: Set WLCA2 Limit Switch Head without Actuator WL-1H Limit Switch Rotary Lever Actuators Example: WLCA2 Limit Switch Actuator WL-1A100 Limit Switch 61F-G[]N Improved De...
...estion Can the mounting position of an actuator be changed? Answer The mounting position of a lever type actuator can be changed. Applicable models Roller Lever type Adjustable Rol...
...ide Range of Two-circuit Switches; Select One for the Operating Environment/Application Can the lever of a WL General-purpose Limit Switch be mounted on WLF2 Explosion-proof Limit Switch? Can...