| Site Search | Product Search | IA Global Search |
...(Snap-action) 2NC (Snap-action) 1NC/1NO (Slow-action) 2NC (Slow-action) Model Model Model Model Roller lever (resin lever, resin roller) 1-conduit Pg13.5 D4N-1120 D4N-1220 D4N-1A20 D...
...(Slow-action) 2NC (Slow-action) 2NC/1NO (Slow-action) 3NC (Slow-action) Model Model Model Model Roller lever (resin lever, resin roller) 1-conduit Pg13.5 D4N-1A20R D4N-1B20R D4N-1C20...
...ions so that no water or screw lock agent penetrates into the hole. Panel Mount Roller Plunger Z-15GQ22-B, Z-15EQ22-B Z-15HQ22-B, Z-10FQ22Y-B Panel Mount Cross Roller...
... stress to be applied to the Switch, possibly damaging the case or cover. Panel Mount Roller Plunger X-10GQ22-B Note: Do not use both the M12 mounting screw and the mounting holes i...
...S X-10GS-B Short spring plunger X-10GD X-10GD-B Panel mount plunger X-10GQ X-10GQ-B Panel mount roller plunger X-10GQ22 X-10GQ22-B Panel mount cross roller plunger X-10GQ21 X-10GQ21-...
...r 3 D4C-1201 D4C-1401 D4C-1601 D4C-4201 D4C-4401 5 D4C-1301 D4C-1501 D4C-1701 D4C-4301 D4C-4501 Roller plunger 3 D4C-1202 D4C-1402 D4C-1602 D4C-4202 D4C-4402 5 D4C-1302 D4C-1502 D4C-1702 D4C-...
...tive load) Operating speed 0.1 mm/s to 0.5 m/s (in case of plunger) 1 mm/s to 1 m/s (in case of roller lever) Operating frequency Mechanical 120 operations/min Electrical 30 operations/min Ra...
https://www.ia.omron.com/products/family/324/specification.html
...ver For all models WL[] indicates a standard-load model and WL01[] indicates a microload model. Roller lever R38 WLCA2 WL01CA2 Roller lever R50 WLCA2-7 WL01CA2-7 Roller leve...
...6, 2012 (Unit: mm) Set Model Numbers (The box in a model number indicates the switch box type.) Roller Lever Switches Note: Levers of the side rotary type are optionally available. Standard D...
...r (AC) With LED indicator (DC) Actuator Model Approved standards Model Approved standards Model Roller lever *1 Standard D4A-3101N UL, CSA D4A-3301N UL, CSA D4A-3E01N High- sensitivity D4A-31...
...s) IP67 and NEMA 1, 2, 3, 4X, 5, 6P, 12, and 13 Durability *2 Mechanical *1 SPDT, double-break, roller lever: 50,000,000 operations min. DPDT, double-break, roller lever: 30,000,000 ...
https://www.ia.omron.com/products/family/328/specification.html
...o +80°C (with no icing) Ambient operating humidity 35% to 95%RH Weight Approx. 86 g (in case of roller plunger) Note: 1. The above values are initial values. 2. The above ratings may va...
https://www.ia.omron.com/products/family/330/specification.html
...uator Model Model Plunger SHL-D55 SHL-D55-01 Panel mount plunger SHL-Q55 SHL-Q55-01 Panel mount roller plunger SHL-Q2255 SHL-Q2255-01 Panel mount crossroller plunger SHL-Q2155 SHL-Q2155-01 Sh...
... Approved Standards UL CSA EN Plunger ZC-D55 ● ● ● Panel mount plunger ZC-Q55 ● ● ● Panel mount roller plunger ZC-Q2255 ● ● ● Panel mount crossroller plunger ZC-Q2155 ● ● ● Sealed ...
...nsions Catalog last update: March 3, 2014 (Unit: mm) Side Mounting Models Plunger ZE-Q-2 XE-Q-2 Roller Plunger ZE-Q22-2 XE-Q22-2 Crossroller Plunger ZE-Q21-2 XE-Q21-2 Roller Arm Leve...
...SA UL CSA General purpose Plunger AC ZE-Q-2 ● ● ZV-Q-2 ● ● ZV2-Q-2 ● ● DC XE-Q-2 XV-Q-2 XV2-Q-2 Roller plunger AC ZE-Q22-2 ● ● ZV-Q22-2 ● ● ZV2-Q22-2 ● ● DC XE-Q22-2 XV-Q22-2 XV2-Q22-2 Crossr...
...ating environments. *3. At the operation limit positions. *4. Only for plunger, sealed plunger, roller arm lever, and sealed roller arm lever. *5. Only for crossroller plunger, seale...
https://www.ia.omron.com/products/family/334/specification.html
...date: September 1, 2016 Type Cable type Standard load Right-hand Left-hand Actuator Model Model Roller plunger D4ER-1A21N D4ER-1A22N Crossroller plunger D4ER-1B21N D4ER-1B22N Plunger D4ER-1C2...
...condensation) Ambient operating humidity 35% to 95%RH (with no condensation) Weight (in case of roller plunger) Cable type (2 m): Approx. 140 g Pre-wired Connector type: Approx. 103 g Note: 1...
https://www.ia.omron.com/products/family/3548/specification.html
...o. 14 LR45746 CQC (CCC) GB/T14048.5 Contact your OMRON representative for details. * Adjustable roller lever, adjustable rod lever only. Slow-action Mode Certification body Standard File No. ...
https://www.ia.omron.com/products/family/392/specification.html