| Site Search | Product Search | IA Global Search |
...aled Switch English 日本語 Print Page Image Shape/Structure Enclosed Limit switches Actuator Cross roller plunger Electrical ratings 0.1 A at 125 VAC Contact form SPDT Degree of protection IP...
...aled Switch English 日本語 Print Page Image Shape/Structure Enclosed Limit switches Actuator Cross roller plunger Electrical ratings 0.1 A at 125 VAC Contact form SPDT Cable specifications VC...
...itch English 日本語 Print Page Image Shape/Structure Enclosed Limit switches Actuator Sealed cross roller plunger Electrical ratings 0.1 A at 125 VAC Contact form SPDT Degree of protection IP...
...itch English 日本語 Print Page Image Shape/Structure Enclosed Limit switches Actuator Sealed cross roller plunger Electrical ratings 0.1 A at 125 VAC Contact form SPDT Cable specifications VC...
...glish 日本語 Print Page Image Shape/Structure General-purpose Limit switches Actuator Sealed cross roller plunger Electrical ratings 5 A at 250 VAC/ 4 A at 30 VDC Contact form SPDT Cable spec...
...GM2 Basic switch with Magnetic Blowout, Rated current: 10 A, Contact gap: 0.9 mm, Reverse hinge roller lever, Solder terminal X-10GM2-B Basic switch with Magnetic Blowout, Rated current: 10 A...
...ad SHL-D55-01 Enclosed Switch, Plunger, Micro load SHL-Q2155 Enclosed Switch, Panel mount cross roller plunger, General load SHL-Q2155-01 Enclosed Switch, Panel mount cross roller pl...
...ger. (2) Hinge Lever The amount of plunger movement is increased at the end of the lever (i.e., roller) by the lever ratio, and so an absorption mechanism is generally not used. (3) ...
...0GQ21 General-purpose Basic Switch, Rated current: 20 A, Contact gap: 0.5 mm, Panel mount cross roller plunger, Solder terminal A-20GQ22 General-purpose Basic Switch, Rated current: 20 A, Con...
...10GV2-1A Double-Pole Double-Throw Basic Switch, Rated current: 10 A, Contact gap: 0.5 mm, Hinge roller lever, Low OT, Solder terminal DZ-10GV2-1B Double-Pole Double-Throw Basic Switch, Rated ...
...nged? Answer The mounting position of a lever type actuator can be changed. Applicable models Roller Lever type Adjustable Roller Lever type Adjustable Rod Lever type Fork Lock Lev...
...oy? Answer Stainless steel It is made by cutting a block of stainless steel. It is used for a roller of the spatter-prevention type limit switch because spatter hardly adheres to it. Stainl...
...uestion How do you calculate the operating force (OF) when changing the length of an adjustable roller lever in Limit Switches? Answer Use the following equation: OF' = (OF x R)*/R' *(OF x ...
...nt 20 50 100 All All Items 1 - 13 of 13 Model Number Description D4B-2111N Safety limit switch, Roller lever (resin roller), 1NC/1NO (snap-action), G1/2 (PF1/2) D4B-2115N Safety limi...
...ue to Cavitation Pump_Impeller Damage by Cavitation_E_V1.0.zip Ver.1.0 2023/8/1 Winding Machine Roller Foreign Object Intrusion Roller_Foreign Object Jamming_E_V1.0.zip Ver.1.0 2023/...
https://www.ia.omron.com/product/tool/k7dd/k7dd_app/download.htm
...Model Number Description ZC-D55 Enclosed Switch, Plunger ZC-N2155 Enclosed Switch, Sealed cross roller plunger ZC-N2255 Enclosed Switch, Sealed roller plunger ZC-Q2155 Enclosed Switc...
...itch, Hinge lever D4MC-1020 Enclosed Switch, Short hinge lever D4MC-2000 Enclosed Switch, Hinge roller lever D4MC-2020 Enclosed Switch, Short hinge roller lever D4MC-3030 Enclosed Sw...
...00 All All Items 1 - 7 of 7 Model Number Description XE-Q21-2 Enclosed Switch, SPDT (DC), Cross roller plunger, G1/2, without ground terminal, Side-mounting XE-Q22-2 Enclosed Switch, SPDT (DC...
...即可中途停止輔助柱塞的移動,使用OT吸收彈簧吸收剩餘的柱塞動作。 鉸鏈手柄型 由於柱塞活動量在手柄的前端部位(Roller)會使槓桿臂比份量擴大,一般不會使用OT吸收機構。 旋轉手柄型 雖以WL型的構造作為...
...therwise specified, a tolerance of ±0.4 mm applies to all dimensions. Switches 1-conduit Models Roller Lever (Resin Lever, Resin Roller) D4N-1[]20 D4N-2[]20 D4N-4[]20 D4N-9[]20 ...
https://www.ia.omron.com/products/family/1497/dimension.html