| Site Search | Product Search | IA Global Search |
...ions Dimensions Catalog / Manual / CAD / Software last update: September 24, 2012 Ratings Power input Model G9SX-SM032-[] Rated supply voltage 24 VDC Operating voltage range -15% to 10% of ra...
https://www.omron-ap.co.in/products/family/1983/specification.html
...twork Controller. * When using the NE0A-SCPU01 as a standalone Controller, one input each is required for the feedback input and manual restart. last update: May...
... 24 VDC, 15 mA Internal circuit power supply 24 VDC, 110 mA I/O power supply * 2 24 VDC, 80 mA (Input) 80 mA (Output) Overvoltage category II Noise immunity Conforms to IEC61131-2. Vibration ...
https://www.omron-ap.co.in/products/family/1984/specification.html
...standards. Isolated-type Units with Universal Inputs Unit classification: CJ1 Special I/O Units Input points: 4 inputs Signal range selection: Set separately for each input External ...
...og / Manual / CAD / Software last update: September 25, 2012 CJ1W-AD04U Isolated-type Universal Input Unit Item Specifications Model CJ1W-AD04U Applicable Controller CJ/NJ Series Type of Unit...
https://www.omron-ap.co.in/products/family/1988/specification.html
...normal stock models, contact your nearest OMRON representative. DIN Rail-mounting Configuration Input voltage Power ratings Output voltage (VDC) Output current Built- in fan Model Covered Pow...
...og / Manual / CAD / Software last update: March 1, 2022 Ratings, Characteristics, and Functions Input specification 100 to 240 V input Power ratings *1 300 W 600 W Efficiency 5 V Mod...
https://www.omron-ap.co.in/products/family/1989/specification.html
...ual voltage: 2 V max.) Open-collector output (NPN/PNP output depending on model) Remote control input NPN output ON: Short-circuit to 0 V, or 1.5 V max. (source current: 1 mA max.) NPN output...
https://www.omron-ap.co.in/products/family/1990/specification.html
...of Tags Refreshable in a Single Cycle of CPU Unit *4 Output/send (CPU Unit to EtherNet/IP): 256 Input/receive (EtherNet/IP to CPU Unit): 256 Data Size Refreshable in a Single Cycle of CPU Uni...
https://www.omron-ap.co.in/products/family/1993/specification.html
...f tags that can be refreshed per CPU Unit cycle *4 Output/Transmission (CPU to EtherNet/IP): 19 Input/Reception (EtherNet/IP to CPU): 20 *5 Data that can be refreshed per CPU Unit cycle *4 Th...
https://www.omron-ap.co.in/products/family/1994/specification.html
...re last update: September 24, 2012 Number of phases Insulation method Operation indicator Rated input voltage Zero cross function Applicable load * Model Single- phase Phototriac coupler Yes ...
...are last update: September 24, 2012 Certification UL508, CSA22.2 No.14, and EN60947-4-3 Ratings Input (at an Ambient Temperature of 25°C) Model Rated voltage Operating voltage range Rate...
https://www.omron-ap.co.in/products/family/2001/specification.html
...12 Models with Built-in Heat Sinks Number of phases Insulation method Operation indicator Rated input voltage Zero cross function Type Applicable load *1 Number of poles Model Three- phase Ph...
...for all models Rated operating voltage 12 to 24 VDC Operating voltage range 9.6 to 30 VDC Rated input current (impedance) 10 mA max. (24 VDC) Must-operate voltage 9.6 VDC max. Must-release vo...
https://www.omron-ap.co.in/products/family/2002/specification.html
...dard Models Constant-current Models G3PW-A2[][]EU-[] G3PW-A2[][]EC-[]-FLK Control method Analog input: Phase control or optimum cycle control Voltage ON/OFF input: ON/OFF control Max...
https://www.omron-ap.co.in/products/family/2011/specification.html
... structure of connector area is IP40. Sensor Controllers Item ZG2-WDC11/WDC11A ZG2-WDC41/WDC41A Input/output type NPN PNP No. of connectable Sensor Heads 1 per Controller No. of connectable C...
https://www.omron-ap.co.in/products/family/2041/specification.html
...s Catalog / Manual / CAD / Software last update: November 12, 2012 (Unit: mm) Four-point Analog Input Unit (with MIL Connectors) CRT1-VAD04ML Note: The numbers inside the parentheses are refe...
https://www.omron-ap.co.in/products/family/2042/dimension.html
...ons Catalog / Manual / CAD / Software last update: September 24, 2012 Name Specifications Model Input/Output Points MIL Connector Type Analog Inputs 4 inputs CRT1-VAD04ML Analog Outputs 2 out...
...n for the CRT1-VAD04S. *2 Applicable only to Slaves to which screw terminal blocks are mounted. Input Section Specifications Four-point Analog Input Unit (with MIL Connectors) CRT1-V...
https://www.omron-ap.co.in/products/family/2042/specification.html
...tartup The number of units recognized when the power is turned ON is displayed. Basic I/O Units Input Response Time Setting The input response times can be set for Basic I/O Units. T...
https://www.omron-ap.co.in/products/family/2045/specification.html