| Site Search | Product Search | IA Global Search |
... Wire-saving Connector 1 output E3NX-FA6 E3NX-FA8 Advanced models Pre-wired (2 m) 2 outputs + 1 input E3NX-FA21 2M E3NX-FA51 2M Wire-saving Connector 1 output + 1 input E3NX-FA7 E3NX...
...ormal detection mode, area detection mode or differential detection mode. Output 2 --- External input --- Hysteresis width Select from standard setting or user setting. For a user setting, th...
https://www.omron-ap.co.in/products/family/3161/specification.html
...d or host command method Functional specifications Reading trigger External trigger (Transistor input), Trigger by command (RS-232C), Trigger a test reading by pressing the SCAN button on the...
https://www.omron-ap.co.in/products/family/3173/specification.html
...code condition teaching) Functional specifications Reading trigger External trigger (Transistor input) Trigger by command (RS-232C) Trigger a test reading by pressing the SCAN button on the p...
https://www.omron-ap.co.in/products/family/3174/specification.html
...e: For details on normal stock models, contact your nearest OMRON representative. Power ratings Input voltage Output Voltage (VDC) Output current Boost Current Model number 15 W Single phase ...
...ions Power rating 15 W 30 W Output voltage (VDC) 5 V 12 V 24 V 5 V 12 V 24 V Efficiency 230 VAC input *6 77% typ. 77% typ. 80% typ. 79% typ. 82% typ. 86% typ. Input Voltage range *1 ...
https://www.omron-ap.co.in/products/family/3178/specification.html
...sor Communications Unit Pre-wired type Inputs/ outputs Outputs - *1 2 outputs External inputs 1 input Power supply voltage Supplied from the connector through the Sensor Communications Unit 1...
https://www.omron-ap.co.in/products/family/3180/specification.html
...NX-ECC202 NX-ECC203 Number of connectable NX Units 63 Units max. *1 Send/receive PDO data sizes Input: 1,024 bytes max. (including input data, status, and unused areas) Output: 1,024...
https://www.omron-ap.co.in/products/family/3184/specification.html
... Ask your OMRON representative for the most recent applicable standards for each model. Digital Input Units Product Name Specification Model Number of points Internal I/O common Rated ...
... C-Tick or RCM, KC: KC Registration, NK, LR *1. For the Relay Output Unit, refer to the Digital Input Unit Specifications. *2. Consult your OMRON representative for the most recent applicable...
https://www.omron-ap.co.in/products/family/3185/specification.html
...s Ask your OMRON representative for the most recent applicable standards for each model. Analog Input Units Product name Specification Model Num- ber of points Input range Reso- luti...
...* Ask your OMRON representative for the most recent applicable standards for each model. Analog Input Unit Specifications Analog Input Unit (voltage input type) 2 points NX-...
https://www.omron-ap.co.in/products/family/3187/specification.html
...g Positioning is performed for a specified travel distance from the position where an interrupt input was received from an external input. Cyclic synchronous absolute positioning *1 ...
https://www.omron-ap.co.in/products/family/3196/specification.html
...enness by extracting and combining curved surface images with minimum distortions. Camera Image Input HDR optimizes contrast Camera Image Input HDR helps create optimized HDR images ...
...ot include the image conversion processing time of the sensor controller. The camera image input time varies depending on the sensor controller model, number of cameras, and camera setti...
...8 cores FH-5051 Series: 4 cores Main Func- tions Operation Mode Standard Yes Double Speed Multi-input Yes Non-stop adjustment mode Yes Multi-line random- trigger mode Yes (Maximum 8 lines) *1...
https://www.omron-ap.co.in/products/family/3210/specification.html
...y 14, 2014 Note: For details on normal stock models, contact your nearest OMRON representative. Input voltage Output current Model number 5 to 30 VDC 10 A S8VK-R10 10 to 60 VDC 20 A S8VK-R20 ...
... update: October 1, 2020 Ratings, Characteristics, and Functions Model number S8VK-R10 S8VK-R20 Input/ output Rated input voltage 5 to 30 VDC 10 to 60 VDC Allowable input cu...
https://www.omron-ap.co.in/products/family/3237/specification.html
...ns Dimensions Catalog / Manual / CAD / Software last update: April 1, 2014 K8AK-TH (Temperature Input Models) Power supply voltage Type Output relays Input types Setting units (setti...
...lay One SPDT relay (5 A at 250 VAC, resistive load) External inputs (for latch setting) Contact input ON: 1 kΩ max., OFF: 100 kΩ min. Non-contact input ON residual voltage: 1.5 V max...
https://www.omron-ap.co.in/products/family/3241/specification.html