| Site Search | Product Search | IA Global Search |
...nsparent, white TA: Transparent, blue TO: Transparent, orange 100 002 R: Red G: Green Y: Yellow W: White A: Blue O: Orange A: 6 VAC/DC B: 12 VAC/DC C: 24 VAC/DC D: 100/110/ 120 VAC E: 200/220...
...ance setting --- Isolation method No isolation Power consumption • Connected to a CPU Unit 1.10 W max. • Connected to a Communications Coupler Unit 0.90 W max. Weight 66 g max. Insta...
https://www.omron-ap.co.in/products/family/3479/specification.html
...t 50 mA 6 A/point, 10 A/common (with -C4 installed) Maximum switching capacity --- 1,500 VA 180 W 500 VA 60 W Error rate (reference value) * 1 mA at 100 mVDC 10 mA at 5 VDC Electrica...
https://www.omron-ap.co.in/products/family/3509/specification.html
...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...
...87 x 329 mm Weight 2.6 kg Power Supply 24 VDC±10% Current Consumption 5 A Power Consumption 120 W Operation Environment Ambient Temperature 5 to 40°C Humidity Range 5 to 90% (non-condensing) ...
https://www.omron-ap.co.in/products/family/3522/specification.html
...nal Block (16 terminals) I/O refreshing method Free-Run refreshing Dimensions 12 × 100 × 71 mm (W × H × D) Isolation method Photocoupler isolation Insulation resistance 20 MΩ min. at 100 VDC ...
https://www.omron-ap.co.in/products/family/3540/specification.html
...g method Ground to 100 Ω or less Dimensions (height × width × depth) 130.4(H) × 28.6(D) × 170.9(W) mm Weight 540 g or less Unit power supply rated voltage 24 VDC (20.4 to 26.4 VDC) Unit power...
https://www.omron-ap.co.in/products/family/3545/specification.html
...es with Built-in EtherCAT Communications [1S-series] Single-phase 100 VAC: R88D-1SN01L-ECT (100 W) Single-phase/3-phase 200 VAC: R88D-1SN01H-ECT/-1SN02H-ECT (100 to 200 W) Single-pha...
https://www.omron-ap.co.in/products/family/3549/dimension.html
...ilt-in EtherCAT Communications Power supply voltage Rated output Model Single-phase 100 VAC 100 W R88D-1SN01L-ECT 200 W R88D-1SN02L-ECT 400 W R88D-1SN04L-ECT Single-phase/3-...
...istics 100-VAC Input Models Servo Drive model (R88D-) 1SN01L-ECT 1SN02L-ECT 1SN04L-ECT Item 100 W 200 W 400 W Input Main circuit Power supply voltage Single-phase 100 to 120...
https://www.omron-ap.co.in/products/family/3549/specification.html
...-HMD68-ETN-[][] V780-HMD68-EIP-[][] V780-HMD68-ETN-[][]-S Dimensions 250 × 250 × 70 mm (D × H × W, excluding protruding parts and cables) Supply voltage 24 VDC (-15% to +10%) Class2 Power con...
https://www.omron-ap.co.in/products/family/3630/specification.html
... type (3DTLC) RS-232C Yes NYB27-314P1 Windows 10 IoT Enterprise 2021 LTSC - 64 bit Intel® Xeon® W-11865MRE 32 GB (non-ECC type) 1 TB SSD type (3DTLC) Ethernet Yes NYB2E-515P9 32 GB (ECC type)...
...][] / NYB65- []2[][][] NYB13- []1[][][]/ NYB13- []2[][][] Main system CPU CPU type Intel® Xeon® W-11865MRE Intel® Core™ i7-1185GRE Intel® Core™ i5-1145GRE Intel® Core™ i3-1115GRE Cores / Thre...
https://www.omron-ap.co.in/products/family/3631/specification.html
...on at 40°C Power consumption *1 - Maximum power consumption including drives and expansions 100 W 79 W 122 W 117 W 131 W *2 107 W 102 W 1...
https://www.omron-ap.co.in/products/family/3633/specification.html
...ectors • Programmable brightness control • Standard and 100 m cable models are available. NYM1[]W-C1[][][] Power Supply • Output voltage: 24 VDC • Push-In Plus terminal blocks S8VK-G[][][]24 ...
...tion at 40°C Power con- sumption * Maximum power consumption including drives and expansions 85 W 106 W 101 W 123 W Maximum power consumption excluding drives and e...
https://www.omron-ap.co.in/products/family/3635/specification.html
...tegory II EMC immunity level IEC 61131-2: Zone B Power consumption Maximum power consumption 25 W max. 25 W max. 37 W max. 30 W max. 31 W max. 44 ...
https://www.omron-ap.co.in/products/family/3636/specification.html
...s 16 Ter- minals x 2 NX-TS3204 *1. The resolution is 0.2°C max. when the input type is R, S, or W. *2. The NX-TS2202 and NX-TS3202 only supports Pt100 three-wire sensor. Heater Burnout Detect...
...ly Power supply voltage 24 VDC (20.4 to 28.8 VDC) Unit power consumption *3 NX1P2-1[]40DT: 7.05 W NX1P2-1[]40DT1: 6.85 W NX1P2-9024DT: 6.70 W NX1P2-9024DT1: 6.40 W ...
https://www.omron-ap.co.in/products/family/3650/specification.html
...ation force: 0.5 to 0.8 N Press endurance: min. 1,000,000 times (at 25°C) Dimensions in mm (H × W × D) 148 × 202 × 46 Weight 603 g max. 607 g max. * This is the estimated time when the lumino...
https://www.omron-ap.co.in/products/family/3652/specification.html