| Site Search | Product Search | IA Global Search |
...erating indicator LED Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...
...g indicator Neon lump Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...
... 日本語 Print Page Image Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive ...
...g indicator Neon lump Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...
...erating indicator LED Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...
...erating indicator LED Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...
...A 110 VAC 60 Hz 66 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
...A 220 VAC 60 Hz 33 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
...22 mA 110 VDC 24.5 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
...ratings 12 VDC 220 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
... ratings 24 VDC 94 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
... ratings 48 VDC 52 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
...A 110 VAC 60 Hz 66 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
...A 24 VAC 60 Hz 240 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
...22 mA 110 VDC 24.5 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
...ratings 12 VDC 220 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
...mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
...C 11 mA 220 VDC 12 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
... ratings 24 VDC 94 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
... ratings 48 VDC 52 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...