| Site Search | Product Search | IA Global Search |
... ratings 6 VDC 450 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) ...
...A 110 VAC 60 Hz 46 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) T...
...C 25 mA 110 VDC 27 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) T...
...C 25 mA 110 VDC 27 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) T...
... (p-p) 10 % max. Current consumption 15 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA...
....2 mA 220 VDC 13.5 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) T...
...elease) 24 VDC 109 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) T...
...Release) 48 VDC 58 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) T...
...60 Hz 46 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) T...
...60 Hz 23 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) T...
... VDC 215 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) T...
...VDC 13.5 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) T...
...8 VDC 58 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) T...
...mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
... VDC 422 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) T...
...A 110 VAC 60 Hz 58 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) T...
...A 12 VAC 60 Hz 430 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) T...
...um peak current 15 A Ripple 100 mV(p-p) max. Static input variation influence 0.5 % max. Static load variation influence 1.5 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...
...A 220 VAC 60 Hz 29 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) T...
...um peak current 7.5 A Ripple 50 mV(p-p) max. Static input variation influence 0.5 % max. Static load variation influence 1.5 % max. Ambient temperature variation influence 0.05 %/℃ max. Start...