| IAグローバル検索 |
... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Setting method Digital setting using front panel keys Indication method 11-segment di...
... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 2 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...
... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 4 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...
... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Setting method Digital setting using front panel keys Indication method 11-segment di...
... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 2 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...
... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 4 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...
... 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Setting method Digital setting using front panel keys Indication method 11-segment di...
... 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 2 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...
... 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 4 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...
... 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Setting method Digital setting using front panel keys Indication method 11-segment di...
... 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 2 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...
... 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 4 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...
...mption 30 mA max. Control output NPN open collector 30 VDC max. 100 mA max. Residual voltage: 3 V max. Operation mode Light-ON/Dark-ON selectable Protective circuit Output short-circuit prote...
...le (p-p) 10% included Power consumption Normal mode: 840 mW max. (at power supply voltage of 24 V, current consumption: 35 mA max.) Eco ON: 650 mW max. (at power supply voltage of 24 ...
...le (p-p) 10% included Power consumption Normal mode: 960 mW max. (at power supply voltage of 24 V, current consumption: 40 mA max.) Eco ON: 770 mW max. (at power supply voltage of 24 ...
...le (p-p) 10% included Power consumption Normal mode: 960 mW max. (at power supply voltage of 24 V, current consumption: 40 mA max.) Eco ON: 770 mW max. (at power supply voltage of 24 ...
... Communications Unit Power consumption Normal mode: 1080 mW max. (at power supply voltage of 24 V, current consumption: 45 mA max.) Eco ON: 920 mW max. (at power supply voltage of 24 ...
...mption 30 mA max. Control output NPN open collector 30 VDC max. 100 mA max. Residual voltage: 3 V max. Operation mode Light-ON/Dark-ON selectable Protective circuit Output short-circuit prote...
...mption 30 mA max. Control output PNP open collector 30 VDC max. 100 mA max. Residual voltage: 3 V max. Operation mode Light-ON/Dark-ON selectable Protective circuit Output short-circuit prote...
...0.8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Oper...