Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 3321 - 334053986
K3HB-CNB-FLK1AT12 AC100-240 | OMRON Industrial Aut...

... 20 µs min. F3: 0 to 50 kHz ON/OFF pulse width of 9 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: -30 to 2 V, input impedance: 10 kΩ Open collector F1: 0 to 30 kHz ON/O...

https://www.ia.omron.com/product/item/65143/

K3HB-HTA-FLK1A AC/DC24 | OMRON Industrial Automati...

...c strength Between the entire external terminal and case: 2,300 VAC 1 min Noise immunity ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse ...

https://www.ia.omron.com/product/item/65146/

K3HB-HTA-L1A AC100-240 | OMRON Industrial Automati...

...c strength Between the entire external terminal and case: 2,300 VAC 1 min Noise immunity ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse ...

https://www.ia.omron.com/product/item/65147/

K3HB-HTA-L1AC1 AC/DC24 | OMRON Industrial Automati...

...c strength Between the entire external terminal and case: 2,300 VAC 1 min Noise immunity ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse ...

https://www.ia.omron.com/product/item/65148/

K3HB-RNB-A1 AC100-240 | OMRON Industrial Automatio...

...t voltage pulse 50 kHz max. ON/OFF pulse width of 9 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: -30 to 2 V, input impedance: 10 kΩ Open collector 50 kHz max. ON/OFF p...

https://www.ia.omron.com/product/item/65151/

K3HB-RNB-AC1 AC/DC24 | OMRON Industrial Automation

...t voltage pulse 50 kHz max. ON/OFF pulse width of 9 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: -30 to 2 V, input impedance: 10 kΩ Open collector 50 kHz max. ON/OFF p...

https://www.ia.omron.com/product/item/65152/

K3HB-RNB-AC21 AC/DC24 | OMRON Industrial Automatio...

...t voltage pulse 50 kHz max. ON/OFF pulse width of 9 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: -30 to 2 V, input impedance: 10 kΩ Open collector 50 kHz max. ON/OFF p...

https://www.ia.omron.com/product/item/65153/

K3HB-RNB-AT12 AC100-240 | OMRON Industrial Automat...

...t voltage pulse 50 kHz max. ON/OFF pulse width of 9 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: -30 to 2 V, input impedance: 10 kΩ Open collector 50 kHz max. ON/OFF p...

https://www.ia.omron.com/product/item/65154/

K3HB-RNB-AT21 AC/DC24 | OMRON Industrial Automatio...

...t voltage pulse 50 kHz max. ON/OFF pulse width of 9 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: -30 to 2 V, input impedance: 10 kΩ Open collector 50 kHz max. ON/OFF p...

https://www.ia.omron.com/product/item/65155/

K3HB-RNB-CPAC1 AC100-240 | OMRON Industrial Automa...

...t voltage pulse 50 kHz max. ON/OFF pulse width of 9 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: -30 to 2 V, input impedance: 10 kΩ Open collector 50 kHz max. ON/OFF p...

https://www.ia.omron.com/product/item/65156/

K3HB-SSD-C1 AC/DC24 | OMRON Industrial Automation

.... Max. permissible input ±31 mA Voltage measurement input Measurement range 0-5: 0.000 to 5.000 V 1-5: 1.000 to 5.000 V 5: ±5.000 V 10: ±10.000 V Indication range 0...

https://www.ia.omron.com/product/item/65170/

K3HB-SSD-C11 AC100-240 | OMRON Industrial Automati...

.... Max. permissible input ±31 mA Voltage measurement input Measurement range 0-5: 0.000 to 5.000 V 1-5: 1.000 to 5.000 V 5: ±5.000 V 10: ±10.000 V Indication range 0...

https://www.ia.omron.com/product/item/65171/

K3HB-SSD-C2 AC100-240 | OMRON Industrial Automatio...

.... Max. permissible input ±31 mA Voltage measurement input Measurement range 0-5: 0.000 to 5.000 V 1-5: 1.000 to 5.000 V 5: ±5.000 V 10: ±10.000 V Indication range 0...

https://www.ia.omron.com/product/item/65172/

K3HB-VLC-BC12 AC100-240 | OMRON Industrial Automat...

...cts > Product Category > Control Components > Digital Panel Indicators > Load Cell Input > K3HB-V > Item list >K3HB-VLC-BC12 AC100-240 Weighing Indicator English 日本語 Print Page Image Power...

https://www.ia.omron.com/product/item/65174/

K3HB-VLC-BT2 AC/DC24 | OMRON Industrial Automation

...cts > Product Category > Control Components > Digital Panel Indicators > Load Cell Input > K3HB-V > Item list >K3HB-VLC-BT2 AC/DC24 Weighing Indicator English 日本語 Print Page Image Power su...

https://www.ia.omron.com/product/item/65175/

E5EC-CX2ABM-000 | OMRON Industrial Automation

... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Setting method Digital setting using front panel keys Indication method 11-segment di...

https://www.ia.omron.com/product/item/65789/

E5EC-CX2ABM-004 | OMRON Industrial Automation

... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 2 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...

https://www.ia.omron.com/product/item/65790/

E5EC-CX2ABM-014 | OMRON Industrial Automation

... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 4 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...

https://www.ia.omron.com/product/item/65791/

E5EC-CX2DBM-000 | OMRON Industrial Automation

... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Setting method Digital setting using front panel keys Indication method 11-segment di...

https://www.ia.omron.com/product/item/65792/

E5EC-CX2DBM-004 | OMRON Industrial Automation

... 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) Event input 2 point Contact input: ON: 1 kΩ max., OFF: 100 kΩ min. No-contact input: ...

https://www.ia.omron.com/product/item/65793/

結果 3321 - 334053986

国/地域選択

Related Contents