Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 3361 - 338053986
E2NC-EA7 | OMRON Industrial Automation

... at 4 or more units are connected: 20 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current Less than 10 mA) 2 V max. (Load current 10 to 100 mA) Indicator O...

https://www.ia.omron.com/product/item/68131/

E2NC-EA7TW | OMRON Industrial Automation

... at 4 or more units are connected: 20 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current Less than 10 mA) 2 V max. (Load current 10 to 100 mA) Indicator O...

https://www.ia.omron.com/product/item/68132/

E2NC-EA9 | OMRON Industrial Automation

... at 4 or more units are connected: 20 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current Less than 10 mA) 2 V max. (Load current 10 to 100 mA) Indicator O...

https://www.ia.omron.com/product/item/68133/

E2NC-EA9TW | OMRON Industrial Automation

... at 4 or more units are connected: 20 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current Less than 10 mA) 2 V max. (Load current 10 to 100 mA) Indicator O...

https://www.ia.omron.com/product/item/68134/

E3ZM-B61T 5M | OMRON Industrial Automation

...mption 25 mA max. Control output NPN open collector 30 VDC max. 100 mA max. Residual voltage: 2 V max. Operation mode Light-ON/Dark-ON switch selectable Protective circuit Output short-cut pr...

https://www.ia.omron.com/product/item/68271/

EE-SX950-C1J-R 0.3M | OMRON Industrial Automation

...r supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA load current: 0.7 V max. at 5 mA load current: 0.4 V max. Protection circuits Output short-cut protectio...

https://www.ia.omron.com/product/item/71968/

EE-SX951-C1J-R 0.3M | OMRON Industrial Automation

...r supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA load current: 0.7 V max. at 5 mA load current: 0.4 V max. Protection circuits Output short-cut protectio...

https://www.ia.omron.com/product/item/71969/

EE-SX952-C1J-R 0.3M | OMRON Industrial Automation

...r supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA load current: 0.7 V max. at 5 mA load current: 0.4 V max. Protection circuits Output short-cut protectio...

https://www.ia.omron.com/product/item/71970/

EE-SX953-C1J-R 0.3M | OMRON Industrial Automation

...r supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA load current: 0.7 V max. at 5 mA load current: 0.4 V max. Protection circuits Output short-cut protectio...

https://www.ia.omron.com/product/item/71971/

E3NX-FA10 2M | OMRON Industrial Automation

...r Communications Unit Power consumption Normal mode: 920 mW max. (at power supply voltage of 24 V, current consumption: 38 mA max.) Eco ON: 680 mW max. (at power supply voltage of 24 ...

https://www.ia.omron.com/product/item/72002/

E3NX-FA40 2M | OMRON Industrial Automation

...r Communications Unit Power consumption Normal mode: 920 mW max. (at power supply voltage of 24 V, current consumption: 38 mA max.) Eco ON: 680 mW max. (at power supply voltage of 24 ...

https://www.ia.omron.com/product/item/72003/

E5DC-CX2ABM-000 | OMRON Industrial Automation

... 2 A (resistive load), Electrical life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value) Transfer output 1 point (control output alternative) Setting method Digital...

https://www.ia.omron.com/product/item/72828/

E5DC-CX2ABM-015 | OMRON Industrial Automation

... 2 A (resistive load), Electrical life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value) Transfer output 1 point (control output alternative) Setting method Digital...

https://www.ia.omron.com/product/item/72829/

E5DC-CX2DBM-000 | OMRON Industrial Automation

... 2 A (resistive load), Electrical life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value) Transfer output 1 point (control output alternative) Setting method Digital...

https://www.ia.omron.com/product/item/72830/

E5DC-CX2DBM-015 | OMRON Industrial Automation

... 2 A (resistive load), Electrical life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value) Transfer output 1 point (control output alternative) Setting method Digital...

https://www.ia.omron.com/product/item/72831/

E5DC-QX2ABM-000 | OMRON Industrial Automation

... 2 A (resistive load), Electrical life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value) Setting method Digital setting using front panel keys (with protection func...

https://www.ia.omron.com/product/item/72834/

E5DC-QX2ABM-002 | OMRON Industrial Automation

... 2 A (resistive load), Electrical life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value) Setting method Digital setting using front panel keys (with protection func...

https://www.ia.omron.com/product/item/72835/

G3RV-ST500-A AC/DC24 | OMRON Industrial Automation

...C 24 VDC Rated current AC (50 Hz): 11.3 mA AC (60 Hz): 11.4 mA DC: 11.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...

https://www.ia.omron.com/product/item/73108/

G3RV-ST500-A AC/DC48 | OMRON Industrial Automation

... VAC 48 VDC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.9 mA DC: 6.0 mA Operate voltage 43.2 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...

https://www.ia.omron.com/product/item/73109/

G3RV-ST500-A AC100 | OMRON Industrial Automation

...ut Rated voltage 100 VAC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.8 mA Operate voltage 90 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...

https://www.ia.omron.com/product/item/73110/

結果 3361 - 338053986

国/地域選択

Related Contents