Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 401 - 4201930
A22NK Key-type Selector Switches/Specifications | ...

...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature*1 -25 to 70°C Ambient operating humidity 35% to 85% ...

https://www.omron.com.au/products/family/3441/specification.html

A22NN / A22NL Pushbutton Switches/Specifications |...

...n. Electrical 500,000 operations min. (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...

https://www.omron.com.au/products/family/3443/specification.html

A22NS / A22NW Selector Switches/Specifications | O...

...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...

https://www.omron.com.au/products/family/3444/specification.html

A30NS / A30NW Selector Switches/Specifications | O...

...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature*1 -25 to 70°C -25 to 55°C Ambient operating humidity...

https://www.omron.com.au/products/family/3448/specification.html

A30NK Key-type Selector Switches/Specifications | ...

...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature*1 -25 to 70°C Ambient operating humidity 35% to 85% ...

https://www.omron.com.au/products/family/3449/specification.html

A30NN / A30NL Pushbutton Switches/Specifications |...

...n. Electrical 500,000 operations min. (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...

https://www.omron.com.au/products/family/3452/specification.html

G70V I/O Relay Terminal/Specifications | OMRON Ind...

...61810-1 24V DC 24V DC 0.05A L/R=0ms G70V-SID16P(-1)-C16 G70V-SOC16P(-1) single load: 250V AC 6A cos(phi)=1 16 loads: 250V AC 3A cos(phi)=1 16 loads: 30V DC 3A L/R=0ms 16 loads: 250V ...

https://www.omron.com.au/products/family/3509/specification.html

NX102-[][][][] NX-Series NX1 CPU Units/Lineup | OM...

...ewless Clamping Terminal Block, 12 mm Width/24 mm Width) 2 points Relay type: N.O. 250 VAC/2 A (cos =1), 250 VAC/2 A (cosφ=0.4), 24 VDC/ 2 A, 4 A/Unit Free-Run refreshing 15 ms max./ 15 ms ma...

https://www.omron.com.au/products/family/3705/lineup.html

CK3W-AX[][][][][] Axial Interface Unit/Specificati...

...e for information on the support protocols. Sinusoidal encoder input Input signal --- 1-Vpp SIN/COS signal Maximum input frequency 2 MHz Digital Hall sensor 4 points/channel (U, V, W, T) Dire...

https://www.omron.com.au/products/family/3726/specification.html

H5CC Digital Timer/Specifications | OMRON Industri...

... to 99.99 s Control output • Models with Contact Outputs 5 A at 250 VAC/30 VDC, resistive load (cos =1) Minimum applicable load: 10 mA at 5 VDC (failure level: P, reference value) Contact mat...

https://www.omron.com.au/products/family/3899/specification.html

S3D2 Sensor Controller/Specifications | OMRON Indu...

...2 ms Output minimum pulse width 10 ms max. Control output Relay output SPST-NO × 2 250 VAC, 2A (cos φ = 1 ) Relay output SPDT (shared common) 250 VAC, 3 A (cos φ = 1) Life expectancy...

https://www.omron.com.au/products/family/571/specification.html

MY Miniature Power Relays/Specifications | OMRON I...

... structure Single Bifurcated Single With latching lever (S) Load Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Resis...

https://www.omron.com.au/products/family/948/specification.html

LY Bi-power Relays/Specifications | OMRON Industri...

...n 1 pole Double-, 3-, and 4-pole models Bifurcated contacts Load Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Resis...

https://www.omron.com.au/products/family/949/specification.html

K3HB-S 高速應答數位控制電錶/額定/性能 | OMRON Industrial Automat...

...最大負載電流 50mA 漏電流 100μA以下 DeviceNet通訊 通訊協定 DeviceNet標準 通訊功能 遠端I/O 通訊功能 ・ 主站/從站連接 (Poll/Bit-Strobe/COS/Cyclic) ・ 依據DeviceNet通訊規範標準 IO分配設定 ・ 透過...

https://www.omron.com.tw/products/family/1536/specification.html

K3HB-V 荷重計、mV電錶/額定/性能 | OMRON Industrial Automatio...

...大負載電流 50mA 漏電流 100μA以下 DeviceNet通訊 通訊協定 DeviceNet標準 通訊 功能 遠端I/O 通訊功能 ・ 主站/從站連接 (Poll/Bit-Strobe/COS/Cyclic) ・ 依據DeviceNet通訊規範標準 IO分配設定 ・ 透過...

https://www.omron.com.tw/products/family/1537/specification.html

K3HB-R 旋轉脈衝電錶/額定/性能 | OMRON Industrial Automation

...V 最大負載電流 50mA 漏電流 100μA以下 DeviceNet通訊 通訊協定 DeviceNet標準 通訊功能 遠端I/O 通訊功能 ・主站/從站連接(Poll/Bit-Strobe/COS/Cyclic) ・依據DeviceNet通訊規範標準 IO分配設定 ・透過配...

https://www.omron.com.tw/products/family/1538/specification.html

K3HB-P 時間間隔電錶/額定/性能 | OMRON Industrial Automation

...最大負載電流 50mA 漏電流 100μA以下 DeviceNet通訊 通訊協定 DeviceNet標準 通訊 功能 遠端I/O 通訊功能 ・主站/從站連接 (Poll/Bit-Strobe/COS/Cyclic) ・依據DeviceNet通訊規範標準 IO分配 設定 ・透過...

https://www.omron.com.tw/products/family/1539/specification.html

K3HB-C 累計/增減量計數脈衝電錶/額定/性能 | OMRON Industrial Autom...

...V 最大負載電流 50mA 漏電流 100μA以下 DeviceNet通訊 通訊協定 DeviceNet標準 通訊功能 遠端I/O 通訊功能 ・主站/從站連接(Poll/Bit-Strobe/COS/Cyclic) ・依據DeviceNet通訊規範標準 IO分配 設定 ・透過...

https://www.omron.com.tw/products/family/1540/specification.html

K3HB-H 溫度控制電錶/額定/性能 | OMRON Industrial Automation

... 最大負載電流 50mA 漏電流 100μA以下 DeviceNet通訊 通訊協定 DeviceNet標準 通訊 功能 遠端I/O 通訊功能 ・主站/從站連接(Poll/Bit-Strobe/COS/Cyclic) ・依據DeviceNet通訊規範標準 I/O割付 設定 ・透過...

https://www.omron.com.tw/products/family/1541/specification.html

EJ1 模組型溫度控制器/額定/性能 | OMRON Industrial Automation

...-1、CSA C22.2 No.1010-1 EMC指令 請參閱第7頁。 通訊功能 通訊協定 遵循DeviceNet標準 通訊功能 遠端I/O通訊功能 Master/Slave連接(poll/COS/Cyclic) 遵循DeviceNet通訊規範標準 I/O分配設定 透過配置器分...

https://www.omron.com.tw/products/family/1757/specification.html

結果 401 - 4201930

国/地域選択

Related Contents