| IAグローバル検索 |
... to 99.99 s Control output • Models with Contact Outputs 5 A at 250 VAC/30 VDC, resistive load (cos =1) Minimum applicable load: 10 mA at 5 VDC (failure level: P, reference value) Contact mat...
https://www.omron.com.tw/products/family/3899/specification.html
...ncluding sensor's response time) Relay output Number of contacts 3NO+1NC Rated load 25 VAC 5 A (cos ϕ = 1), 30 VDC 5 A L/R = 0 ms Rated current 5 A Connection type Between sensors M12 connect...
https://www.omron.com.vn/products/family/1581/specification.html
...ata size: Input 16 bytes or output 16 bytes (per connection) Connection type: Poll, bit-strobe, COS, cyclic Message communications Max. message length: 552 bytes last update: December 1, 2020...
https://www.omron.com.vn/products/family/1625/specification.html
...nications Standard Slave function Max. no. of connections: 2 Connection type: Poll, bit-strobe, COS, cyclic Message communications Max. message length: 502 bytes last update: December 1, 2020...
https://www.omron.com.vn/products/family/1984/specification.html
...ata size: Input 16 bytes or output 16 bytes (per connection) Connection type: Poll, Bit-strobe, COS, Cyclic Message communications Max. message length: 502 bytes last update: December 1, 2020...
https://www.omron.com.vn/products/family/2621/specification.html
...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature*1 -25 to 70°C Ambient operating humidity 35% to 85% ...
https://www.omron.com.vn/products/family/3441/specification.html
...n. Electrical 500,000 operations min. (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...
https://www.omron.com.vn/products/family/3443/specification.html
...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...
https://www.omron.com.vn/products/family/3444/specification.html
...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature*1 -25 to 70°C -25 to 55°C Ambient operating humidity...
https://www.omron.com.vn/products/family/3448/specification.html
...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature*1 -25 to 70°C Ambient operating humidity 35% to 85% ...
https://www.omron.com.vn/products/family/3449/specification.html
...n. Electrical 500,000 operations min. (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...
https://www.omron.com.vn/products/family/3452/specification.html
...61810-1 24V DC 24V DC 0.05A L/R=0ms G70V-SID16P(-1)-C16 G70V-SOC16P(-1) single load: 250V AC 6A cos(phi)=1 16 loads: 250V AC 3A cos(phi)=1 16 loads: 30V DC 3A L/R=0ms 16 loads: 250V ...
https://www.omron.com.vn/products/family/3509/specification.html
...ewless Clamping Terminal Block, 12 mm Width/24 mm Width) 2 points Relay type: N.O. 250 VAC/2 A (cos =1), 250 VAC/2 A (cosφ=0.4), 24 VDC/ 2 A, 4 A/Unit Free-Run refreshing 15 ms max./ 15 ms ma...
...e for information on the support protocols. Sinusoidal encoder input Input signal --- 1-Vpp SIN/COS signal Maximum input frequency 2 MHz Digital Hall sensor 4 points/channel (U, V, W, T) Dire...
https://www.omron.com.vn/products/family/3726/specification.html
... to 99.99 s Control output • Models with Contact Outputs 5 A at 250 VAC/30 VDC, resistive load (cos =1) Minimum applicable load: 10 mA at 5 VDC (failure level: P, reference value) Contact mat...
https://www.omron.com.vn/products/family/3899/specification.html
...2 ms Output minimum pulse width 10 ms max. Control output Relay output SPST-NO × 2 250 VAC, 2A (cos φ = 1 ) Relay output SPDT (shared common) 250 VAC, 3 A (cos φ = 1) Life expectancy...
https://www.omron.com.vn/products/family/571/specification.html
... structure Single Bifurcated Single With latching lever (S) Load Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Resis...
https://www.omron.com.vn/products/family/948/specification.html
...n 1 pole Double-, 3-, and 4-pole models Bifurcated contacts Load Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Resis...
https://www.omron.com.vn/products/family/949/specification.html
...数 ■ 数値演算関数関数名 引数のデータ型 ABS(引数) SQRT(引数) *1 LN(引数) *1 LOG(引数) *1 EXP(引数) *1 SIN(引数) *1 COS(引数) *1 TAN(引数) *1 ASIN(引数) *1 ACOS(引数) *1 ATAN(引数) *1 E...
https://www.fa.omron.co.jp/data_pdf/mnu/sbca-338t_cx-programmer.pdf
...0FHex 以下の引数が使用できる範囲を超えています。 ・K(CAM、CAMBOX) ・B(MOVELINK、CAMBOX、CONNECT、SYNC、 ADDAX) ・TORQUE ・SIN、COS、ASIN、ACOS、SQT、LGN、BIN、 BCD 該当する引数を使用可能な範...
https://www.fa.omron.co.jp/data_pdf/mnu/sbce-336h-web1_cxone-al.pdf