| IAグローバル検索 |
...cts > Product Category > Control Components > Digital Panel Indicators > Load Cell Input > K3HB-V > Item list >K3HB-VLC-L2ET11 AC/DC24 Weighing Indicator English 日本語 Print Page Image Power...
...cts > Product Category > Control Components > Digital Panel Indicators > Load Cell Input > K3HB-V > Item list >K3HB-VLC-L2ET11 AC100-240 Weighing Indicator English 日本語 Print Page Image Pow...
...method Terminal blocks Contact ON: 1 kΩ max. OFF: 100 kΩ min. No-contact ON residual voltage: 2 V max. (TIMING input 3 V max.) OFF leakage current: 4 mA max. (TIMING input 17 mA max....
...method Terminal blocks Contact ON: 1 kΩ max. OFF: 100 kΩ min. No-contact ON residual voltage: 2 V max. (TIMING input 3 V max.) OFF leakage current: 4 mA max. (TIMING input 17 mA max....
...ction method Connector Contact ON: 1 kΩ max. OFF: 100 kΩ min. No-contact ON residual voltage: 2 V max. (TIMING input 3 V max.) OFF leakage current: 4 mA max. (TIMING input 17 mA max....
...c strength Between the entire external terminal and case: 2,300 VAC 1 min Noise immunity ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse ...
...ction method Connector Contact ON: 1 kΩ max. OFF: 100 kΩ min. No-contact ON residual voltage: 2 V max. (TIMING input 3 V max.) OFF leakage current: 4 mA max. (TIMING input 17 mA max....
... 10 VDC Allowable load impedance: 5 kΩ min. Resolution: Approx. 10000 Output error: ±0.5% FS (1 V or less: ±0.15 V, not output for 0 or less) Display Display method Negative LCD (bac...
...H, PASS, L, LL Transfer output: BCD Voltage measurement input Measurement range A: 0.0 to 400.0 V B: 0.00 to 199.99 V C: 0.000 to 19.999 V D: 0.0000 to 1.9999 V Acc...
...H, PASS, L, LL Transfer output: BCD Voltage measurement input Measurement range A: 0.0 to 400.0 V B: 0.00 to 199.99 V C: 0.000 to 19.999 V D: 0.0000 to 1.9999 V Acc...
... HH, H, PASS, L, LL Transfer output: BCD Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
... HH, H, PASS, L, LL Transfer output: BCD Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...output: Contact Comparative output: H, L Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...Contact Comparative output: HH, H, L, LL Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...H, L, LL Transfer output: Linear current Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...ut: H, L Transfer output: Linear voltage Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...r Comparative output: HH, H, PASS, L, LL Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
.... Voltage pulse 5 kHz max. ON/OFF pulse width of 90 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: 0 to 2 V, input impedance: 10 kΩ Open collector 5 kHz max. ON/OFF puls...
.... Voltage pulse 5 kHz max. ON/OFF pulse width of 90 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: 0 to 2 V, input impedance: 10 kΩ Open collector 5 kHz max. ON/OFF puls...
.... Voltage pulse 5 kHz max. ON/OFF pulse width of 90 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: 0 to 2 V, input impedance: 10 kΩ Open collector 5 kHz max. ON/OFF puls...