| IAグローバル検索 |
...Pt100 (Three-wires) , Pt1000 (Three-wires) , Current (4 to 20 mA, 0 to 20 mA) , Voltage (1 to 5 V, 0 to 5 V, 0 to 10 V) Influence of conductor resistance Thermocouple input:...
...Pt100 (Three-wires) , Pt1000 (Three-wires) , Current (4 to 20 mA, 0 to 20 mA) , Voltage (1 to 5 V, 0 to 5 V, 0 to 10 V) Influence of conductor resistance Thermocouple input:...
...rol output (Switching capacity) 100 mA max. (26.4 VDC max.) Control output (Residual voltage) 1 V max. Indicator Operation indicator (orange) Operation mode NO/NC selectable Sensitivity setti...
...ver: 20 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...t Rated voltage 200 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 7.9 mA Operate voltage 180 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...t Rated voltage 230 VAC Rated current AC (50 Hz): 7.5 mA AC (60 Hz): 8.8 mA Operate voltage 207 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ing DIN track mounting Input Rated voltage 12 VDC Rated current DC: 8.0 mA Operate voltage 10.8 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ing DIN track mounting Input Rated voltage 24 VDC Rated current DC: 4.6 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
... VAC 24 VDC Rated current AC (50 Hz): 9.0 mA AC (60 Hz): 9.5 mA DC: 8.4 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ing DIN track mounting Input Rated voltage 24 VDC Rated current DC: 9.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...C 24 VDC Rated current AC (50 Hz): 11.3 mA AC (60 Hz): 11.4 mA DC: 11.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
... VAC 48 VDC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.9 mA DC: 6.0 mA Operate voltage 43.2 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...ut Rated voltage 100 VAC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.8 mA Operate voltage 90 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...ut Rated voltage 110 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 6.7 mA Operate voltage 99 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...t Rated voltage 200 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 7.9 mA Operate voltage 180 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...t Rated voltage 230 VAC Rated current AC (50 Hz): 7.5 mA AC (60 Hz): 8.8 mA Operate voltage 207 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...ng DIN track mounting Input Rated voltage 12 VDC Rated current DC: 15.0 mA Operate voltage 10.8 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...ng DIN track mounting Input Rated voltage 24 VDC Rated current DC: 12.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...C 24 VDC Rated current AC (50 Hz): 11.4 mA AC (60 Hz): 11.5 mA DC: 11.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
... VAC 48 VDC Rated current AC (50 Hz): 7.7 mA AC (60 Hz): 7.7 mA DC: 6.9 mA Operate voltage 43.2 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...