Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 4961 - 498054174
G3RV-ST700-AL AC100 | OMRON Industrial Automation

...ut Rated voltage 100 VAC Rated current AC (50 Hz): 7.3 mA AC (60 Hz): 7.3 mA Operate voltage 90 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...

https://www.ia.omron.com/product/item/73144/

G3RV-ST700-AL AC110 | OMRON Industrial Automation

...ut Rated voltage 110 VAC Rated current AC (50 Hz): 7.3 mA AC (60 Hz): 7.3 mA Operate voltage 99 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...

https://www.ia.omron.com/product/item/73145/

G3RV-ST700-AL AC200 | OMRON Industrial Automation

...t Rated voltage 200 VAC Rated current AC (50 Hz): 7.0 mA AC (60 Hz): 8.1 mA Operate voltage 180 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...

https://www.ia.omron.com/product/item/73146/

G3RV-ST700-AL AC230 | OMRON Industrial Automation

...t Rated voltage 230 VAC Rated current AC (50 Hz): 7.7 mA AC (60 Hz): 8.9 mA Operate voltage 207 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...

https://www.ia.omron.com/product/item/73147/

G3RV-ST700-AL DC12 | OMRON Industrial Automation

...ng DIN track mounting Input Rated voltage 12 VDC Rated current DC: 15.0 mA Operate voltage 10.8 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...

https://www.ia.omron.com/product/item/73148/

G3RV-ST700-AL DC24 | OMRON Industrial Automation

...ng DIN track mounting Input Rated voltage 24 VDC Rated current DC: 12.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...

https://www.ia.omron.com/product/item/73149/

G3RV-ST700-D AC/DC24 | OMRON Industrial Automation

... VAC 24 VDC Rated current AC (50 Hz): 5.0 mA AC (60 Hz): 5.1 mA DC: 4.3 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73150/

G3RV-ST700-D AC/DC48 | OMRON Industrial Automation

... VAC 48 VDC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.9 mA DC: 6.0 mA Operate voltage 43.2 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73151/

G3RV-ST700-D AC100 | OMRON Industrial Automation

...ut Rated voltage 100 VAC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.8 mA Operate voltage 90 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73152/

G3RV-ST700-D AC110 | OMRON Industrial Automation

...ut Rated voltage 110 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 6.7 mA Operate voltage 99 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73153/

G3RV-ST700-D AC200 | OMRON Industrial Automation

...t Rated voltage 200 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 7.9 mA Operate voltage 180 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73154/

G3RV-ST700-D AC230 | OMRON Industrial Automation

...t Rated voltage 230 VAC Rated current AC (50 Hz): 7.5 mA AC (60 Hz): 8.8 mA Operate voltage 207 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73155/

G3RV-ST700-D DC12 | OMRON Industrial Automation

...ing DIN track mounting Input Rated voltage 12 VDC Rated current DC: 8.0 mA Operate voltage 10.8 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73156/

G3RV-ST700-D DC24 | OMRON Industrial Automation

...ing DIN track mounting Input Rated voltage 24 VDC Rated current DC: 4.6 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73157/

G3RV-ST700-D-H AC/DC24 | OMRON Industrial Automati...

... VAC 24 VDC Rated current AC (50 Hz): 9.0 mA AC (60 Hz): 9.5 mA DC: 8.4 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73158/

G3RV-ST700-D-H DC24 | OMRON Industrial Automation

...ing DIN track mounting Input Rated voltage 24 VDC Rated current DC: 9.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...

https://www.ia.omron.com/product/item/73159/

E3Z-T61A 2M | OMRON Industrial Automation

...ver: 20 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...

https://www.ia.omron.com/product/item/734/

E3JK-TN11 2M | OMRON Industrial Automation

...eiver: 15 mA max. Control output NPN open collector 30 VDC max. 100 mA max. Residual voltage: 3 V max. Operation mode Light-ON/Dark-ON selectable Protective circuit Output short-circuit prote...

https://www.ia.omron.com/product/item/74/

E3JK-TN12 2M | OMRON Industrial Automation

...eiver: 15 mA max. Control output NPN open collector 30 VDC max. 100 mA max. Residual voltage: 3 V max. Operation mode Light-ON/Dark-ON selectable Protective circuit Output short-circuit prote...

https://www.ia.omron.com/product/item/75/

E3Z-T62 2M | OMRON Industrial Automation

...ver: 20 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...

https://www.ia.omron.com/product/item/750/

結果 4961 - 498054174

国/地域選択

Related Contents