| IAグローバル検索 |
... they must be no closer than 25 mm. 25 mm * 25 mm * 25 mm * * When mounting side-by-side with a D40Z Switch: 50 mm min. Indicators LED color Red Yellow 8 Status Sensor does NOT detect actuato...
https://www.omron-ap.com/data_pdf/cat/d40a-2_f133-e1_2_2_csm1129085.pdf
...-Contact Door Switch with programless and safety circuit configuration • Up to 30 units of D40A/D40Z Compact Non-Contact Door Switch can be connected to a single Controller. • Logical AND con...
https://www.omron-ap.com/data_pdf/cat/d40a_g9sx-ns_c140-e1_10_7_csm1815.pdf
...Compact Non-contact Door Switch D40Z Wide range of applications at the highest safety level Visible safety » Ultimate safety level » Versatile applications Compliant with Safety PLe/Category ...
https://www.omron-ap.com/data_pdf/cat/d40z_c145-e1_8_4_csm2647.pdf
... unit G9SP-N10D/N20S: max.6 units G9SP-N10S : max.4 units Non-contact Door Switch D40A-2, D40A, D40Z *1 G9SP-N10D/N20S: max.30 units G9SP-N10S : max.15 units Safety Mat UM *2 max.12 units Saf...
https://www.omron-ap.com/data_pdf/cat/g9sp_f090-e1_12_9_csm2603.pdf
... • Safety edge SGE • Single-beam safety sensor E3ZS • Non-contact door switch D40A-2, D40A, and D40Z *2. GI-SID1224 has no output signal terminal and no output power supply is connected. *3. ...
https://www.omron-ap.com/data_pdf/cat/gi-smd_sid_f126-e1_4_1_csm1124267.pdf
...egory Type OMRON Single-beam Safety Sensors E3ZS OMRON Non-contact Door Switches *2 D40A-2 D40A D40Z *3 OMRON Safety Mats UM *3, UMA *3 OMRON Safety Edges SGE *3 (4-wire connection) *2 The D4...
https://www.omron-ap.com/data_pdf/cat/nx-si_so_f123-e1_6_1_csm1124264.pdf
...te a gap that provides access to the hazard. 30 or less the D40A-1 series, D40A-2 series or D40Z connected. The auxiliary output load current of the D40A-2C must be met the following co...
https://www.omron-ap.com/data_pdf/mnu/d40a-2_inst-3644254-3c.pdf
...タ 電源電圧 DC24V +10% / -15% 消費電力 (注1) 0.5W以下フォトカプラ出力 DC24V 負荷電流: 10mA 補助出力 項目 (注2) 形D40Z-1C□ 動作距離(OFF→ON) 5mm以上 動作距離(ON→OFF) 15mm以下 応差 1 検...
https://www.omron-ap.com/data_pdf/mnu/d40z_inst-2137840-7d.pdf
... with the following standards: - EN ISO13849-1:2015 Cat. 3 PL d (with D40A) / Cat. 4 PL e (with D40Z) - IEC/EN61508 SIL3, - IEC/EN61000-6-2, - IEC/EN61000-6-4, - UL508, - UL1998, - CAN/CSA C2...
https://www.omron-ap.com/data_pdf/mnu/g9sx-nsa222-t03-__ns202-__inst-0631752-3j.pdf
...ty mat UMA/UM • Safety edge SGE • Single-beam safety sensor E3ZS • Non-contact door switch D40A/D40Z *2. GI-SID1224 has no output signal terminal and no output power supply is connected. *3. ...
... Door Switch The Non-Contact Door Switch function block monitors the status of an OMRON D40A or D40Z Non-contact Door Switch. Not supported. 74 Safety Mat Monitoring Safety Mat Monitors the s...
... they must be no closer than 25 mm. 25 mm * 25 mm * 25 mm * * When mounting side-by-side with a D40Z Switch: 50 mm min. Indicators LED color Red Yellow 8 Status Sensor does NOT detect actuato...
https://www.omron.co.id/data_pdf/cat/d40a-2_f133-e1_2_2_csm1129085.pdf
...-Contact Door Switch with programless and safety circuit configuration • Up to 30 units of D40A/D40Z Compact Non-Contact Door Switch can be connected to a single Controller. • Logical AND con...
https://www.omron.co.id/data_pdf/cat/d40a_g9sx-ns_c140-e1_10_7_csm1815.pdf
...Compact Non-contact Door Switch D40Z Wide range of applications at the highest safety level Visible safety » Ultimate safety level » Versatile applications Compliant with Safety PLe/Category ...
https://www.omron.co.id/data_pdf/cat/d40z_c145-e1_8_4_csm2647.pdf
... unit G9SP-N10D/N20S: max.6 units G9SP-N10S : max.4 units Non-contact Door Switch D40A-2, D40A, D40Z *1 G9SP-N10D/N20S: max.30 units G9SP-N10S : max.15 units Safety Mat UM *2 max.12 units Saf...
https://www.omron.co.id/data_pdf/cat/g9sp_f090-e1_12_9_csm2603.pdf
... • Safety edge SGE • Single-beam safety sensor E3ZS • Non-contact door switch D40A-2, D40A, and D40Z *2. GI-SID1224 has no output signal terminal and no output power supply is connected. *3. ...
https://www.omron.co.id/data_pdf/cat/gi-smd_sid_f126-e1_4_1_csm1124267.pdf
...egory Type OMRON Single-beam Safety Sensors E3ZS OMRON Non-contact Door Switches *2 D40A-2 D40A D40Z *3 OMRON Safety Mats UM *3, UMA *3 OMRON Safety Edges SGE *3 (4-wire connection) *2 The D4...
https://www.omron.co.id/data_pdf/cat/nx-si_so_f123-e1_6_1_csm1124264.pdf
...te a gap that provides access to the hazard. 30 or less the D40A-1 series, D40A-2 series or D40Z connected. The auxiliary output load current of the D40A-2C must be met the following co...
https://www.omron.co.id/data_pdf/mnu/d40a-2_inst-3644254-3c.pdf
...タ 電源電圧 DC24V +10% / -15% 消費電力 (注1) 0.5W以下フォトカプラ出力 DC24V 負荷電流: 10mA 補助出力 項目 (注2) 形D40Z-1C□ 動作距離(OFF→ON) 5mm以上 動作距離(ON→OFF) 15mm以下 応差 1 検...
https://www.omron.co.id/data_pdf/mnu/d40z_inst-2137840-7d.pdf
... with the following standards: - EN ISO13849-1:2015 Cat. 3 PL d (with D40A) / Cat. 4 PL e (with D40Z) - IEC/EN61508 SIL3, - IEC/EN61000-6-2, - IEC/EN61000-6-4, - UL508, - UL1998, - CAN/CSA C2...
https://www.omron.co.id/data_pdf/mnu/g9sx-nsa222-t03-__ns202-__inst-0631752-3j.pdf