| IAグローバル検索 |
...ty mat UMA/UM • Safety edge SGE • Single-beam safety sensor E3ZS • Non-contact door switch D40A/D40Z *2. GI-SID1224 has no output signal terminal and no output power supply is connected. *3. ...
... Door Switch The Non-Contact Door Switch function block monitors the status of an OMRON D40A or D40Z Non-contact Door Switch. Not supported. 74 Safety Mat Monitoring Safety Mat Monitors the s...
... they must be no closer than 25 mm. 25 mm * 25 mm * 25 mm * * When mounting side-by-side with a D40Z Switch: 50 mm min. Indicators LED color Red Yellow 8 Status Sensor does NOT detect actuato...
https://www.omron.com.au/data_pdf/cat/d40a-2_f133-e1_2_2_csm1129085.pdf
...-Contact Door Switch with programless and safety circuit configuration • Up to 30 units of D40A/D40Z Compact Non-Contact Door Switch can be connected to a single Controller. • Logical AND con...
https://www.omron.com.au/data_pdf/cat/d40a_g9sx-ns_c140-e1_10_7_csm1815.pdf
...Compact Non-contact Door Switch D40Z Wide range of applications at the highest safety level Visible safety » Ultimate safety level » Versatile applications Compliant with Safety PLe/Category ...
https://www.omron.com.au/data_pdf/cat/d40z_c145-e1_8_4_csm2647.pdf
... unit G9SP-N10D/N20S: max.6 units G9SP-N10S : max.4 units Non-contact Door Switch D40A-2, D40A, D40Z *1 G9SP-N10D/N20S: max.30 units G9SP-N10S : max.15 units Safety Mat UM *2 max.12 units Saf...
https://www.omron.com.au/data_pdf/cat/g9sp_f090-e1_12_9_csm2603.pdf
... • Safety edge SGE • Single-beam safety sensor E3ZS • Non-contact door switch D40A-2, D40A, and D40Z *2. GI-SID1224 has no output signal terminal and no output power supply is connected. *3. ...
https://www.omron.com.au/data_pdf/cat/gi-smd_sid_f126-e1_4_1_csm1124267.pdf
...egory Type OMRON Single-beam Safety Sensors E3ZS OMRON Non-contact Door Switches *2 D40A-2 D40A D40Z *3 OMRON Safety Mats UM *3, UMA *3 OMRON Safety Edges SGE *3 (4-wire connection) *2 The D4...
https://www.omron.com.au/data_pdf/cat/nx-si_so_f123-e1_6_1_csm1124264.pdf
...te a gap that provides access to the hazard. 30 or less the D40A-1 series, D40A-2 series or D40Z connected. The auxiliary output load current of the D40A-2C must be met the following co...
https://www.omron.com.au/data_pdf/mnu/d40a-2_inst-3644254-3c.pdf
...タ 電源電圧 DC24V +10% / -15% 消費電力 (注1) 0.5W以下フォトカプラ出力 DC24V 負荷電流: 10mA 補助出力 項目 (注2) 形D40Z-1C□ 動作距離(OFF→ON) 5mm以上 動作距離(ON→OFF) 15mm以下 応差 1 検...
https://www.omron.com.au/data_pdf/mnu/d40z_inst-2137840-7d.pdf
... with the following standards: - EN ISO13849-1:2015 Cat. 3 PL d (with D40A) / Cat. 4 PL e (with D40Z) - IEC/EN61508 SIL3, - IEC/EN61000-6-2, - IEC/EN61000-6-4, - UL508, - UL1998, - CAN/CSA C2...
https://www.omron.com.au/data_pdf/mnu/g9sx-nsa222-t03-__ns202-__inst-0631752-3j.pdf
...ty mat UMA/UM • Safety edge SGE • Single-beam safety sensor E3ZS • Non-contact door switch D40A/D40Z *2. GI-SID1224 has no output signal terminal and no output power supply is connected. *3. ...
... Door Switch The Non-Contact Door Switch function block monitors the status of an OMRON D40A or D40Z Non-contact Door Switch. Not supported. 74 Safety Mat Monitoring Safety Mat Monitors the s...
...are mounted side-by-side, they must be no closer than 25 mm. *When mounting side-by-side with a D40Z Switch: 50 mm min. Indicators LED color Status Red Sensor does NOT detect actuator Yellow ...
https://www.omron.com.tw/data_pdf/cat/d40a-2_f133-e1_2_2_csm1129085.pdf
...動作方向應讓裝置在X軸、Y軸、Z軸任一個方向皆可動作。 ●安裝間隔多個開關相鄰接時,應至少保持25mm以上的間隔。 *和D40Z相鄰接時:50 mm ●指示燈(LED) LED顏色狀態紅致動器未檢測黃致動器檢測中 ӟڕ७ ᜰमଢ଼...
https://www.omron.com.tw/data_pdf/cat/d40a-2_sgfm-125_tw_1_1.pdf
...n-Contact Door Switch with programless and safety circuit configuration •Up to 30 units of D40A/D40Z Compact Non-Contact Door Switch can be connected to a single Controller. •Logical AND conn...
https://www.omron.com.tw/data_pdf/cat/d40a_g9sx-ns_c140-e1_10_5_csm1815.pdf
...可因應用途及所要求的風險等級, 選擇非接觸式門開關與安全控制器的組合。 此外,外觀尺寸(厚度除外)及安裝尺寸與D40Z相同,具有安裝互換性,達成標準化機械設計。 可選擇能夠連接D40A的安全控制器!<可...
https://www.omron.com.tw/data_pdf/cat/d40a_g9sx-ns_sgfm-030_tw_10_4.pdf
...・溫度感測器斷線檢測功能安全光柵 F3SG-R系列 F3SJ系列手指、手臂、人體的危險領域入侵檢知安全門開關 D4SL-N系列 D40Z系列機械的防衛與護蓋的開關檢知緊急停止用按壓開關 A165E系列 A22E系列在緊急狀態下...
https://www.omron.com.tw/data_pdf/cat/e3s-db_sceb-081_tw_2_1.pdf
...with turning on the DIP swith pin 3. Connectivity with OMRON safety input devices *1.Orders for D40Z will be accepted until the end of September 2024. *2.The UM was discontinued at the end of...
https://www.omron.com.tw/data_pdf/cat/g9sp_f090-e1_12_9_csm2603.pdf
...多種輸入機器過去特定的安全輸入機器需要專用的控制器。 G9SP可直接連接過去需要專用控制器的非接觸式門開關D40A/D40Z型和安全踏墊UM型。 系統配置更簡單且成本低、省空間,可降低整體成本。 前-9 + 安全...
https://www.omron.com.tw/data_pdf/cat/g9sp_sgfm-053_tw_11_4.pdf