| IAグローバル検索 |
...ms 1.5 0.9 0.5 0.4 0.3 0.3 Winding resistance Ω 15.8 9.64 6.99 1.34 1.23 0.45 Winding impedance mH 23.1 16.9 13.2 7.2 7.9 5.7 Electrical time constant ms 1.5 1.8 1.9 5.4 6.4 13 Approx. 0.3 Ap...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i501-07_r88m-u__r88d-ua_.pdf
...Winding resistance ms 1.5 0.9 0.5 0.4 0.3 0.3 Ω 15.8 9.64 6.99 1.34 1.23 0.45 Winding impedance mH 23.1 16.9 13.2 7.2 7.9 5.7 1.5 1.8 1.9 5.4 6.4 13 Approx. 0.3 R88DUP02H(A) -UP02V Approx. 0....
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i502-05_r88m-u_r88d-up_.pdf
...UT120H 2-26 AC Reactor Model 3G3IV-PUZBAB10A1.1MH Rated current 10 A Inductance Loss Weight 1.1 mH 25 W 3 kg 3G3IV-PUZBAB15A0.71MH 3G3IV-PUZBAB20A0.53MH 3G3IV-PUZBAB30A0.35MH 15 A 20 A 30 A 0...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i512-02_r88m-u_r88d-ut_.pdf
... 72A0.5MH 12A6.3MH 23A3.6MH 33A1.9MH DC Reactor Rated current (A) 18 36 72 12 23 33 Inductance (mH) 3 1 0.5 6.3 3.6 1.9 Loss (W) 18 22 29 16 27 26 D External Dimensions Dimensions Model 3G3HV...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i515-03_3g3hv.pdf
...33A1.9MH 800 VDC 800 VDC DC Reactor Rated current (A) 5.4 18 36 72 3.2 5.7 12 23 33 Inductance (mH) 8 3 1 0.5 28 11 6.3 3.6 1.9 Loss (W) 8 18 22 29 9 11 16 27 26 Chapter 9 Specifications Exte...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i516-e1-05_3g3fv.pdf
...–5 1.23 × 10–5 1.91 × 10–5 6.71 × 10–5 0.408 14.0 0.355 12.4 0.533 18.6 0.590 20.6 kW/s ms Ω mH ms kg 25.4 0.5 6.99 13.2 1.9 Approx. 0.5 R88D-UEP04H -UEP04V 32.8 0.4 1.34 7.2 5.4 Approx. 1.1 ...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i522-e1-03_r88m-ue__r88d-uep_.pdf
...ND-X12H-j FND-X25H-j FND-X50H-j 3G3IV-PUZBAB5A2.1MH Rated current 5A Inductance Loss Weight 2.1 mH 15 W 2.5 kg g 3G3IV-PUZBAB2.5A4.2MH 3G3IV-PUZBAB5A2.1MH 3G3IV-PUZBAB10A1.1MH 3G3IV-PUZBAB20A...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i524-04_fnd-x__x_-srt.pdf
...le motor. H Setting the Motor Leakage Inductance (n108) • Set the motor leakage inductance in 1-mH increments. • Motor leakage inductance is a magnetic field that is leaking externally or con...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i527-e1-06_3g3mv.pdf
... DC Reactor Rated Rated voltage current (V) (A) 800 V DC 5.4 18 800 V DC 3.2 5.7 12 Inductance (mH) 8 3 28 11 6.3 Loss (W) 8 18 9 11 16 Chapter 9 Specifications H External Dimensions (mm) Ext...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i528-e1-05_3g3jv.pdf
...ase-to-neutral resistance 0.000 to 65.50 0.001 Ω 6C Motor leakage inductance 0.00 to 655.0 0.01 mH 01 6D Torque compensation limit 1% 016E 01 6E Motor no-load current 0 to 250 0 to 99 n111 01...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i529-02_3g3mv-pdrt1-sinv1.pdf
...0 R88A-PX5059 R88A-PX5068 Rated current (A) 1.8 3.5 0.85 1.65 3.3 4.8 8.8 14.0 26.8 Inductance (mH) 10.0 4.7 40.0 20.0 10.0 2.0 1.5 1.0 0.47 Weight (kg) Approx. 0.6 Approx. 0.9 Approx. 0.5 Ap...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i531-e1-09_r88m-w_r88d-w.pdf
...H 3G3HVPUZDAB33A1.9MH 3G3HVPUZDAB47A1.3MH Rated Voltage (V) DC800 Rated Current (A) Inductance (mH) Loss (W) 5.4 18 36 8 3 1 8 18 22 72 0.5 29 90 0.4 45 3.2 28 9 5.7 11 11 12 6.3 16 23 3.6 27...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i532-01_3g3rv.pdf
...0.533 18.6 0.590 20.6 5.31 1.2 11.5 0.8 28.1 0.5 34.1 0.4 86.3 0.2 85.6 0.3 Ω mH ms 15.8 23.1 1.5 9.64 16.9 1.8 6.99 13.2 1.9 1.34 7.2 5.4 1.23 7.9 6.4 0.45 5.7 13 N 68 68 78 245 245 392 N 54...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i533-e1-04_r7m-a_r7d-ap.pdf
...mm I G Nameplate C D 1 2 4- H Notches 2-124 A B E F AC/DC Reactor Rated current (A) Inductance (mH) 2.0 20.0 2.0 20.0 3.0 5.0 5.0 2.0 1.0 45.0 1.0 45.0 2.0 20.0 3.0 5.0 5.0 2.0 4.8 2.0 4.8 2....
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i544-e1-06_r88m_w_r88d_wn_ml2.pdf
...licable 3G3IV(A) motor PUZBAB@ capacity (kW) 0.1 to 0.2 2A7.0MH 0.4 2.5A4.2MH 2.5 2 Inductance (mH) Loss (W) Weight (kg) Dimensions (mm) A B C D E F H J K L M 7.0 8 2.5 120 71 115 40 50 105 2...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i547-e1-02_3g3je.pdf
...Specifications Specifications AC Reactor Servo Driver model Model Rated current (A) Inductance (mH) Weight (kg) R7D-ZP01H R88A-PX5052 1.0 45.0 Approx. 0.4 R7D-ZP02H R88A-PX5053 2.0 20.0 Appro...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i553-e1-01_r7m-z_r7d-zp.pdf
...054 R7D-ZN04H-ML2 R7D-ZP08H/ R88A-PX5056 R7D-ZN08H-ML2 AC Reactor Rated current (A) Inductance (mH) 1.0 45.0 Weight (kg) Approx. 0.4 2.0 20.0 Approx. 0.6 3.0 5.0 Approx. 0.4 4.0 2.0 Approx. 0...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i554-e1-01_r7m-z_r7d-zn.pdf
...Io Depends on the motor capacity. 0.01 to 99.99 100.0 to 655.3 H223 Yes ⎯ No No Ω No No Ω No No mH No No A Depends on the motor capacity. Depends on the motor capacity. 0.001 to 9.999 10.00 t...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i560-e1-03_3g3rx.pdf
...Number of power phases Model Rated current Inductance Weight R88D-GTA5L 3G3AX-DL2002 1.6 A 21.4 mH Approx. 0.8 kg R88D-GT01L 3G3AX-DL2004 3.2 A 10.7 mH Approx. 1.0 kg R88D-GT02L 3G3A...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i562-e1-09_r88m-g__r88d-gt_.pdf
...ed current Inductance Weight Reactor type R88D-GNA5L-ML2 R88D-GN01H-ML2 3G3AX-DL2002 1.6 A 21.4 mH Approx. 0.8 kg Singlephase R88D-GN01L-ML2 R88D-GN02H-ML2 3G3AX-DL2004 3.2 A 10.7 mH...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/i566-e1-07_r88m-g_r88d-gn_-ml2.pdf