Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 6201 - 622036237
MM2XB DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/6967/

MM2XKP DC24 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/6984/

MM2XP DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/6990/

MM2XP DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/6991/

MM2XP DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/6993/

MM2XP DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/6994/

MM2XP DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/6995/

MM2XP-D DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/6997/

MM2XP-D DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7000/

MM2XP-D DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7001/

MM2XP-D DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7002/

MM2XPN AC200/(220) | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact metho...

https://www.ia.omron.com/product/item/7004/

MM2XPN DC125 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7007/

MM2XPN DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7009/

MM3 DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive l...

https://www.ia.omron.com/product/item/7015/

MM3KP AC24 | OMRON Industrial Automation

...: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 W (Resistive load) 96 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact method...

https://www.ia.omron.com/product/item/7035/

MM3KP DC12 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 5 A (Resistive load) 220 VA...

https://www.ia.omron.com/product/item/7037/

MM3KP DC24 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 5 A (Resistive load) 220 VA...

https://www.ia.omron.com/product/item/7040/

MM3P DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7052/

MM3XKP DC100/110 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7082/

結果 6201 - 622036237

国/地域選択

Related Contents