Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 6441 - 646021919
K8AK-AS Single-phase Current Relay/Dimensions | OM...

...MRON Current Transformer (CT) is designed to be used with the K8AK-AS3.           Use terminals k and l for connections.           (Terminals kt and lt are not used.) Optional Parts for DIN T...

https://www.omron-ap.com.ph/products/family/3378/dimension.html

K8AK-AW Single-phase Overcurrent/Undercurrent Rela...

...MRON Current Transformer (CT) is designed to be used with the K8AK-AW3.           Use terminals k and l for connections.           (Terminals kt and lt are not used.) Optional Parts for DIN T...

https://www.omron-ap.com.ph/products/family/3379/dimension.html

K8DT-AS Single-phase Current Relay/Dimensions | OM...

...ote: The OMRON Current Transformer (CT) is designed to be used with the K8DT-AS3. Use terminals k and l for connections. (Terminals kt and lt are not used.) Options (Order Separately) Front C...

https://www.omron-ap.com.ph/products/family/3491/dimension.html

K8DT-AW Single-phase Overcurrent/Undercurrent Rela...

...ote: The OMRON Current Transformer (CT) is designed to be used with the K8DT-AW3. Use terminals k and l for connections. (Terminals kt and lt are not used.) Options (Order Separately) Front C...

https://www.omron-ap.com.ph/products/family/3492/dimension.html

K8DT-TH Temperature Monitoring Relay/Specification...

...0 to 240 VAC: 3.1 VA max. Rated insulation voltage 253 VAC Sensor inputs K8DT-TH1 Thermocouple: K, J, T, E; Platinum-resistance thermometer: Pt100, Pt1000 K8DT-TH2 Thermocouple: K, J...

https://www.omron-ap.com.ph/products/family/3499/specification.html

E52 with Ferrule (General purpose Models) Temperat...

...3-conduc- tor system B SUS316 Exposed lead wires Sheathed thermocou ple E52-CA[]AF 0°C to 900°C K (CA) Non- grounded type 2 (0.75) ASTM316L Note: 1. These tables provide general specification...

https://www.omron-ap.com.ph/products/family/3502/lineup.html

E52 with Ferrule (General purpose Models) Temperat...

...uctor system Temperature range -196°C to 450°C (in dry air) Sheathed Thermocouples Element type K (CA) Class JIS class 2 (0.75) Thermal contact Non-grounded type Sheath material CA: ASTM316L ...

https://www.omron-ap.com.ph/products/family/3502/specification.html

E52 with Ferrule (Low-cost Models) Temperature Sen...

...ad wires E52-P6DF -50°C to 250°C SUS304 E52-P6FF Low-cost thermo- couple E52-CA1DF 0°C to 400°C K(CA) Grounded type 2 (0.75) Note: 1. These tables provide general specifications only. Be sure...

https://www.omron-ap.com.ph/products/family/3503/lineup.html

E52 with Ferrule (Low-cost Models) Temperature Sen...

...0.2 -50°C to 150°C Low-cost Thermocouples Exposed-lead Models with Screw E52-CA1DF Element type K (CA) Element dia. 0.65 mm (single wire) Class Class 2 (0.75) Protective tubing material SUS30...

https://www.omron-ap.com.ph/products/family/3503/specification.html

E52 with Ferrule (Exclusive Models) Temperature Se...

...rial Terminal type Exclusive Models Bayonet spring for molding machines E52-CA2GVF 0°C to 350°C K (CA) Grounded type 2 (0.75) SUS304 Exposed lead wires Crimping terminals E52-CA1GTF 0°C to 30...

https://www.omron-ap.com.ph/products/family/3505/lineup.html

E52 with Ferrule (Exclusive Models) Temperature Se...

...2020 Exclusive Models (with Ferrule) Thermocouples for Molding Machines E52-CA2GVF Element type K (CA) Element diameter 1.0 mm (single wire) Class Class 2 (0.75) Protective tubing material SU...

https://www.omron-ap.com.ph/products/family/3505/specification.html

A7D / A7DP Thumbwheel Switch/Lineup | OMRON Indust...

...(Refer to the following table.) Consult your OMRON representative for details. Symbol A B C E G K T U Stamp No designation SEC MIN g mm °C 0 ● last update: January 26, 2026...

https://www.omron-ap.com.ph/products/family/353/lineup.html

A7CN / A7CN-L Thumbwheel Switch/Lineup | OMRON Ind...

...o the following table.) Consult your OMRON representative for details. Symbol A B C D E F G H J K L Q T U Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10 SEC 0 ● last update: May 22, ...

https://www.omron-ap.com.ph/products/family/354/lineup.html

D4ER-[]N Oil-resistant Limit Switch/Specifications...

...sed OMRON’s Oil-resistant Component Evaluation Standards *2 (Cutting oil type: specified in JIS K 2241:2000; Temperature: 35°C max.) Durability Mechanical 20,000,000 operations min. (4,000,00...

https://www.omron-ap.com.ph/products/family/3548/specification.html

A7BS / A7BL Thumbwheel Switch/Lineup | OMRON Indus...

...o the following table.) Consult your OMRON representative for details. Symbol A B C D E F G H J K L Q T U Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10 SEC 0 ● last update: January ...

https://www.omron-ap.com.ph/products/family/355/lineup.html

A7PS / A7PH Thumbwheel Switch/Lineup | OMRON Indus...

...o the following table.) Consult your OMRON representative for details. Symbol A B C D E F G H J K L Q T U Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10 SEC 0 ● last update: January ...

https://www.omron-ap.com.ph/products/family/356/lineup.html

E52 (For Packing Machine) Temperature Sensors for ...

...type Special models for packaging machines Sheathed thermocouple E52-CA[]A[] D=1 S[] 0 to 650°C K (CA) Grounded type 2 (0.75) ASTM316L Exposed lead wires Model Number Legend The type of prote...

https://www.omron-ap.com.ph/products/family/3670/lineup.html

XS5 NEXT Series Round Oil-resistant Connectors (M1...

...ystem for two years of proven oil resistant capability * Applicable oil types: specified in JIS K 2241:2000   “2-year oil resistance” refers to median values (=Typical values) of the product ...

https://www.omron-ap.com.ph/products/family/3701/feature.html

E2E NEXT Proximity Sensor/Features | OMRON Industr...

... large, oil-resistant Proximity Sensors E2ER/E2ERZ *1. • Applicable oil types: specified in JIS K 2241:2000         “2-year oil resistance” refers to median values (=Typical values) of the pr...

https://www.omron-ap.com.ph/products/family/3790/feature.html

F440-F 5-Megapixel C-Mount Smart Camera/Lineup | O...

...0 NER-011660900G 70 mm, RED 623 nm 172 mA 1.2 A 349281 3062913 NER-011660910G 70 mm, WHITE 6700 K 160 mA 850 mA 352205 1739631 NER-011660920G 70 mm, BLUE 470 nm 160 mA 850 mA 143217 618814 R-...

https://www.omron-ap.com.ph/products/family/3903/lineup.html

結果 6441 - 646021919

国/地域選択

Related Contents