| IAグローバル検索 |
...ours Degree of protection None Applicable safety standards CE, KC, FCC, RCM - Dimensions L: 58, W: 32, H: 40 mm L: 90.3, W: 32, H: 40 mm Weight Approx. 95 g Approx. 115 g Standard ac...
https://www.omron.com.tw/products/family/3676/specification.html
...觀輕巧,可緊密安裝。不受限於安裝地點,便於替換控制盤內電源供應器。 *1. 根據本公司2017年10月的調查結果 *2. S8VK-X 240 W x 2台+交換集線器W4S1-05D 耐環境性絕佳,為設備提供穩定的稼動環境 支援全球...
... own durability evaluation standards. Protection performance with oil-resistive connector (XS5F/W-X) correctly mated. This performance does not apply if an oil-resistive connector (XS5F/...
https://www.omron.com.tw/products/family/3701/specification.html
... DC 12V(2.5A以下) 重量 僅本體 約2.72kg 包裝重量 約5.89kg(包括電源、纜線、使用手冊等所有附屬品) 外觀尺寸 266.7mm(H)×230mm(D)×282mm(W) (高度:包含系統基台上的橡膠墊) 上蓋 尺寸 139.7...
https://www.omron.com.tw/products/family/3714/specification.html
...電源:DC5V(400mA時) 重量 僅本體 約0.64kg 包裝重量 約1.81kg(包括纜線、使用手冊等所有附屬品) 外觀尺寸 215.9mm(H)×139.7mm(D)×120.6mm(W) 調整用卡片(附屬於本體) 附屬於9580-C-3:EAN/UPC...
https://www.omron.com.tw/products/family/3715/specification.html
...電源:DC5V(400mA時) 重量 僅本體 約0.68kg 包裝重量 約1.51kg(包括纜線、使用手冊等所有附屬品) 外觀尺寸 215.9mm(H)×139.7mm(D)×120.6mm(W) 調整用卡片(附屬於本體) 附屬於9585-DPM:EAN/UPC...
https://www.omron.com.tw/products/family/3716/specification.html
...模組的寬度 數位輸出輸入模組/類比輸入模組 編碼器輸入模組/雷射介面模組 擴充主機模組/擴充子機模組 寬度 W 的計算範例 更新日期 2025年12月30日 FA系統裝置 多軸控制器 可編程多軸控制器 CK3M / CK3W ...
https://www.omron.com.tw/products/family/3725/dimension.html
...2W (含邊蓋) 小於 DC5V 7.8W (含邊蓋) 小於 DC5V 7.2W、小於 DC24V 3.3W (含邊蓋) 外觀 (高度 × 深度 × 寬度) 90(H)/80(D)/63.2(W) 重量 (含邊蓋) 220 g以下 230 g以下 250 g以下 *1. CPU 模組...
https://www.omron.com.tw/products/family/3725/specification.html
...sentative for information on the support protocols. Digital Hall sensor 4 points/channel (U, V, W, T) OUTFlagB output 1 point/channel Analog output Method FilteredPWM type TrueDAC type Number...
https://www.omron.com.tw/products/family/3726/specification.html
...tions Model Power Supply Unit Rated output voltage: 5 VDC/24 VDC Maximum output power: 5 VDC 23 W, 24 VDC 55 W CK3W-PD048 Applicable Wires Using Ferrules If you use ferrules, attach ...
...ly voltage 24 VDC Allowable power supply voltage range 20.4 to 26.4 VDC Power consumption 101.7 W max. Rated output voltage 5 VDC/24 VDC Maximum output power *1 5 VDC 23 W 24 VDC 55 ...
https://www.omron.com.tw/products/family/3727/specification.html
...合計最大電流 5.0A 測試輸出ON殘留電壓 1.2V以下(V0與各輸出端子間) 測試輸出電流外漏 0.1mA以下 外徑尺寸*3 170 (W) x 65 (H) x 55 (D) 重量 400 g 模組電源供應 電源電壓 DC24V(DC20.4~28.8V) 消耗...
https://www.omron.com.tw/products/family/3735/specification.html
...8,192 bytes max. Divided data size 16 to 128 bytes Backup function Supported. Dimensions 30 mm (W) x 100 mm (H) x 71 mm (D) Isolation method Digital isolator isolation Insulation resistance 2...
https://www.omron.com.tw/products/family/3741/specification.html
...依據種類中記載的型號訂購。 種類 本體 容量 額定輸入電壓 額定輸出電壓 (DC) 額定輸出電流 最大峰值電流 型號 240 W 三相、單相、二相 AC200~240V (容許範圍為三相、單相、二相 AC170~264V、DC240~350V) 2...
...fety functionality, productivity can be further improved. Servo features • Power range from 200 W to 3 kW • 20 bit high resolution encoder • 350% momentary maximum torque (200 V, 750 ...
...rent 10 mA max. Power consumption (at input voltage 24 VDC) *3 When all outputs are connected 8 W typ. (at 10 A x 4 CH) 4 W typ. (at 3.8 A x 4 CH) 15 W typ. (at 10 A x 7 CH)...
https://www.omron.com.tw/products/family/3780/specification.html
... J7MC-3R-[] (high-performance type) Accessories (Order Separately) Auxiliary contact unit J73MC-W-[] A unit in which the contacts operate in synchronization with the ON/OFF operation of the m...
https://www.omron.com.tw/products/family/3783/dimension.html
...-20) J7MC-3R-20 Options (Order Separately) Auxiliary contact unit Model Auxiliary contact J73MC-W-10 SPST-1NO J73MC-W-01 SPST-1NC Alarm contact unit Model Auxiliary contact J73MC-K-1...
...ations V410-H XD SR HC Item Description Physical Characteristics Dimensions 6.5 in. H x 2.6 in. W x 3.9 in. D 165 mm H x 67 mm W x 98 mm D Weight 5.7 oz. / 161.9 g Input Voltage Rang...
https://www.omron.com.tw/products/family/3799/specification.html
...o 110% at 12 to 48 VDC) Power consumption Approx. 6.8 VA at 100 to 240 VAC, Approx. 5.5 VA/ 3.3 W at 24 VAC/12 to 48 VDC Mounting method Flush mounting or surface mounting External connection...
https://www.omron.com.tw/products/family/3810/specification.html