| IAグローバル検索 |
...规格的芯片部件。 稳定检测0402尺寸规格的芯片部件。 通过数量传感器有以下的1个产品 通过计数传感器 E32-HB04, E3X-DAT□-S 稳定检测0402尺寸规格的芯片部件...
https://www.fa.omron.com.cn/products/category/sensors/fiber-sensors/passage-count-sensors/
...用各类通信单元。 传感器用各类通信单元。 传感器通信单元有以下的3个产品 数字型传感器用通信单元(DeviceNet型) E3X-DRT21-S VER.3 DeviceNet通信单元,让传感器的设定和管理变得简单 传感器通信单元 E3...
https://www.fa.omron.com.cn/products/category/sensors/fiber-sensors/sensor-communications-units/
...备有以下的3个产品 传感器调节器 E39-L93□ / L150 / L151 / L98 根据用途进行简单调节。 产品种类丰富 安装支架/狭缝/反射板 E39-L / -S / -R 安装支架/狭缝/反射板 手持检测器 E39-VA 移动型传感器专用电...
https://www.fa.omron.com.cn/products/category/sensors/photoelectric-sensors/accessories/
...安装的干扰防止功能 微小光点/标识 (放大器分离) E3C-VS / VM 微小光点,适合微小物体和标记的检测 智能激光传感器 E3NC-S “可选式”激光传感器 以合适的价格提供适于不同场景的激光传感器...
https://www.fa.omron.com.cn/products/category/sensors/photoelectric-sensors/separate-amplifier/
...内。 有多种类型,可用于控制大楼供、排水上水道和内置于设备内。 电极保持器/电极有以下的5个产品 电极保持器 PS-□S(R) / -31 包括适用于大楼上水道, 用于控制供 排水的分离型, 以及内置于设备内部 的小...
https://www.fa.omron.com.cn/products/category/switches/level-switches/electrode-holders_electrodes/
...site applications, such as maintenance and quality control. The Slave Units monitor the network's power supply voltage and communications errors, which can be easily read using Support Softwa...
...er to High-precision Measuring Applications that Were Difficult with Non-contact Types Industry's Top Class Resolution The long-stroke ZX-TDS04T[] (4-mm measurement range) achieves high-preci...
...support (cooperative analysis of inspection data and mounter data) Using the inspection machine's "defective" judgment information as a starting point, Q-upAuto links it to mounter factors (a...
...ng Plug, which is included with the Sensor. No special controller is required. The Setting Plug’s built-in temperature sensor provides superior temperature characteristics of ±1% FS. The mutu...
...ions, TEST Mode/Detecting for CIDRW Head status • Certified as radio by many countries: the USA’s FCC, EU R&TTE directive, Canada’s IC, China, South Korea, Taiwan, Singapore, and Isr...
...e intervals between two points. Wide range for pulse interval measurements, from 10 ms to 3,200 s, max. • Six Measurement Operations, Including Passing Speed, Time, and Cycle Measurement betw...
...series PLC can be used to interface communications between Ethernet information networks, OMRON's Controller Link FA network, and DeviceNet field bus. last update: December 19, 2013...
...update: April 3, 2017 • Easily set Temperature Controller parameters by connecting the computer's USB port and an EJ1, or an E5CN-H, E5AN-H, or E5EN-H. last update: April 3, 2017...
...series PLC can be used to interface communications between Ethernet information networks, OMRON's Controller Link FA network, and DeviceNet field bus. last update: December 19, 2013...
...Compensation] Accurate Static Charge Measurements for Small Workpieces The Electrostatic Sensor's sensing area is approximately five times the installation distance. Enter the workpiece size ...
... Automation Features Lineup Specifications Dimensions Catalog last update: June 15, 2016 (World's Strongest) Withstands Detergent and Disinfectant Spray We used SUS316L for the case and the b...
...ifications Dimensions Catalog last update: December 19, 2013 • Setup is simple. Make the master's mode settings and set the baud rate, and you're ready to go. • Control up to 2,560 points and...
...ifications Dimensions Catalog last update: December 19, 2013 • Setup is simple. Make the master's mode settings and set the baud rate, and you're ready to go. • Control up to 2,560 points and...
...ons Dimensions Catalog last update: December 19, 2013 In addition to the Digital I/O Slave Unit's basic digital ON/OFF signals, collect useful information from the Slave Unit to improve equip...
...November 12, 2013 Round Waterproof Pressure-welded Assembly Connectors Smartclick Connectors It's a twist-and-click connection. An innovative new lock structure makes connection extremely sim...