Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 941 - 9601107
PDF1 Heater Condition Monitoring Device K7TM

...24 V AC/DC K7TM-A2MD Rated primary-side current Model Model compliant with UL certification 5 A K6CM-CICB005 K6CM-CICB005-C 25 A K6CM-CICB025 K6CM-CICB025-C 10...

https://www.omron.com.tw/data_pdf/cat/k7tm_n228-e1_3_3_csm1115712.pdf

PDFMonitor Heater Condition with the K7TM

...he power line of the heater and connecting voltage lines to each side of the heater. Special CT K6CM-CICB Collecting measurement data remotely using network connections Easy to retrofit onto ...

https://www.omron.com.tw/data_pdf/cat/k7tm_n229-e1_2_2_csm1118653.pdf

PDF2021年3月現在 インダストリアルオートメーションビジネスカンパニー

...(變流器),測量電流,只要連接加熱器之間的電壓線,便可監視加熱器。 無須更動既有設備,可輕鬆進行加裝作業。 專用CT K6CM-CICB 連接網路後從辦公室也能掌握現場設備狀況可輕鬆加裝在現有設備上加裝既有...

https://www.omron.com.tw/data_pdf/cat/k7tm_sgte-666_tw_2_2.pdf

PDF2021年12月現在 インダストリアルオートメーションビジネスカンパニー

...s://www.ia.omron.com/cmc_tool Product name Model Introduction Motor Condition Monitoring Device K6CM Quantify the status of three-phase induction motors. Thermal Condition Monitoring Device K...

https://www.omron.com.tw/data_pdf/cat/km-pm_n243-e1_1_1_csm1132740.pdf

PDF2021年12月現在 インダストリアルオートメーションビジネスカンパニー

...定及記錄。 ●動作環境 ●取得方法僅能透過下載方式取得。 https://www.fa.omron.co.jp/cmc_tool 品名型號說明內容馬達狀態監控裝置K6CM可將三相感應馬達的狀態數字化。 溫度狀態監控裝置K6PM-TH 可隨時以遠...

https://www.omron.com.tw/data_pdf/cat/km-pm_sgte-672_tw_1_1.pdf

PDFUser's Manual K6PM-TH Thermal Condition

...te The new Tool will be available from February 2024 onwards. Motor Condition Monitoring Device K6CM Motor condition monitoring Tool*1 *1. The CD-ROM for the Motor condition monitoring Tool w...

https://www.omron.com.tw/data_pdf/mnu/h231-e1-07_k6pm-th.pdf

PDF5635061-0A Safety Precautions Warning Indications

...ot use or store the product in the following locations: ·Locations subject to water or oil (for K6CM devices and K6CM-VBS1 sensor preamplifier) ·Outdoor or locations subject to direc...

https://www.omron.com.tw/data_pdf/mnu/k6cm(safetyprecautions)_inst-5635061-0a.pdf

PDFSafety Precautions Warning Indications

...-to-line 200 VAC to 480 VAC Applicable circuit Three-phase three-wire and three-phase four-wire K6CM-ISM input voltage 10 VDC (Direct current) Operating frequency 50/60 Hz Operating voltage r...

https://www.omron.com.tw/data_pdf/mnu/k6cm-iszbi52_inst-3103886-8b.pdf

PDFWarning Indications •The protection provided by t...

... and special CT 55°C max. 55°C max. 45°C max. 50°C max. 55°C max. 45°C max. 50°C max. 40°C max. K6CM-CICB005-C K6CM-CICB400-C K6CM-CICB200-C K6CM-CICB100-C ...

https://www.omron.com.tw/data_pdf/mnu/k7dd_inst-5728877-3a.pdf

PDF      K7TM + -

...器です。 専用CT*(本製品に接続するCT) A 一次側定格電流付属ケーブル付属ケーブル有:UL認証に必要形式形式形K6CM-CICB005 形K6CM-CICB025 形K6CM-CICB100 形K6CM-CICB200 ...

https://www.omron.com.tw/data_pdf/mnu/k7tm_inst-5690222-2a.pdf

PDFN219-E1-16 User's Manual K6CM Motor Condition

...N219-E1-16 User's Manual K6CM Motor Condition Monitoring Device Monitoring with K6CM and Motor condition monitoring Tool Monitoring and Setting Using the EtherNet/IP Devices Device C...

https://www.omron.com.tw/data_pdf/mnu/n219-e1-16_k6cm.pdf

PDFAppendices Index Procedure Overview

...te The new Tool will be available from February 2024 onwards. Motor Condition Monitoring Device K6CM Motor condition monitoring Tool*1 *1. The CD-ROM for the Motor condition monitoring Tool w...

https://www.omron.com.tw/data_pdf/mnu/n224-e1-07_k7ge-mg.pdf

PDFN227-E1-07 User's Manual K7TM Troubleshooting

...ervoltage category II Measurement category II Overvoltage category III Measurement category III K6CM-CICB005-C 24 AWG min. (0.25 mm2 min.) 55°C max. > 300≤600 V 600 V min. 1 AWG min. ...

https://www.omron.com.tw/data_pdf/mnu/n227-e1-07_k7tm.pdf

PDFN233-E1-04 User's Manual K7DD Power Line Data Gene...

...WG min. Table 2 Special CT model Wire size Ambient operating temperature of K7DD and special CT K6CM-CICB005-C 24 AWG min. (0.25 mm2 min.) 55°C max. K6CM-CICB025-C 12 AWG min. (3.5 m...

https://www.omron.com.tw/data_pdf/mnu/n233-e1-04_k7dd.pdf

PDFPower Monitor KM-PMBN-EIP Users Manual

...ad only. https://www.ia.omron.com/cmc_tool Name Model Outline Motor Condition Monitoring Device K6CM Quantify the status of three-phase induction motors. Thermal Condition Monitoring Device K...

https://www.omron.com.tw/data_pdf/mnu/n241-e1-01_km-pmbn-eip.pdf

PDFFeatures and System Configuration

...ackage (Induction Motor, type Current) Current Value, Degradation Level 1, Degradation Level 2 •K6CM-CI Motor Condition Monitoring Device (Comprehensive current diagnosis type) Condition Moni...

https://www.omron.com.tw/data_pdf/mnu/n700-e1-02_dx.pdf

PDFFeatures and System Configuration

...isualizes the current condition of induction motors using the motor condition monitoring device K6CM-CI2 (Comprehensive Current Diagnosis Type). The following measurement values are collected...

https://www.omron.com.tw/data_pdf/mnu/n703-e1-02_dx.pdf

PDFData Flow Controller DX1 An edge controller

...ed Motor Condition Monitoring Device OMRON Corporation K7DD-PQMD/PQMA *1 1 CT OMRON Corporation K6CM-CICB@@@ *2 1 or 3 *3 Modbus Gateway Moxa Inc. MGateMB3170 1 Evaluated *4 *1. PQMD: DC type...

https://www.omron.com.vn/data_pdf/cat/dx1_v305-e1_3_1_csm1132700.pdf

PDFMotor Condition Monitoring Device

...Motor Condition Monitoring Device K6CM-CI Quantifying the status of a three-phase induction motor. • The “comprehensive current diagnosis” can monitor not only for motor problems, but also ab...

https://www.omron.com.vn/data_pdf/cat/k6cm_n218-e1_3_1_csm1060693.pdf

PDFMotor Condition Monitoring Device

...Motor Condition Monitoring Device K6CM-CI Quantifying the status of a three-phase induction motor. • The “comprehensive current diagnosis” can monitor not only for motor problems, but also ab...

https://www.omron.com.vn/data_pdf/cat/k6cm_n218-e1_5_4_csm1060693.pdf

結果 941 - 9601107

国/地域選択

Related Contents