| IAグローバル検索 |
...器です。 専用CT*(本製品に接続するCT) A 一次側定格電流付属ケーブル付属ケーブル有:UL認証に必要形式形式形K6CM-CICB005 形K6CM-CICB025 形K6CM-CICB100 形K6CM-CICB200 ...
https://www.omron.com.tw/data_pdf/mnu/k7tm_inst-5690222-2a.pdf
...N219-E1-16 User's Manual K6CM Motor Condition Monitoring Device Monitoring with K6CM and Motor condition monitoring Tool Monitoring and Setting Using the EtherNet/IP Devices Device C...
...te The new Tool will be available from February 2024 onwards. Motor Condition Monitoring Device K6CM Motor condition monitoring Tool*1 *1. The CD-ROM for the Motor condition monitoring Tool w...
https://www.omron.com.tw/data_pdf/mnu/n224-e1-07_k7ge-mg.pdf
...ervoltage category II Measurement category II Overvoltage category III Measurement category III K6CM-CICB005-C 24 AWG min. (0.25 mm2 min.) 55°C max. > 300≤600 V 600 V min. 1 AWG min. ...
...WG min. Table 2 Special CT model Wire size Ambient operating temperature of K7DD and special CT K6CM-CICB005-C 24 AWG min. (0.25 mm2 min.) 55°C max. K6CM-CICB025-C 12 AWG min. (3.5 m...
...ad only. https://www.ia.omron.com/cmc_tool Name Model Outline Motor Condition Monitoring Device K6CM Quantify the status of three-phase induction motors. Thermal Condition Monitoring Device K...
https://www.omron.com.tw/data_pdf/mnu/n241-e1-02_km-pmbn-eip.pdf
...ackage (Induction Motor, type Current) Current Value, Degradation Level 1, Degradation Level 2 •K6CM-CI Motor Condition Monitoring Device (Comprehensive current diagnosis type) Condition Moni...
...isualizes the current condition of induction motors using the motor condition monitoring device K6CM-CI2 (Comprehensive Current Diagnosis Type). The following measurement values are collected...
...ed Motor Condition Monitoring Device OMRON Corporation K7DD-PQMD/PQMA *1 1 CT OMRON Corporation K6CM-CICB@@@ *2 1 or 3 *3 Modbus Gateway Moxa Inc. MGateMB3170 1 Evaluated *4 *1. PQMD: DC type...
https://www.omron.com.vn/data_pdf/cat/dx1_v305-e1_3_1_csm1132700.pdf
...Motor Condition Monitoring Device K6CM-CI Quantifying the status of a three-phase induction motor. • The “comprehensive current diagnosis” can monitor not only for motor problems, but also ab...
https://www.omron.com.vn/data_pdf/cat/k6cm_n218-e1_3_1_csm1060693.pdf
...Motor Condition Monitoring Device K6CM-CI Quantifying the status of a three-phase induction motor. • The “comprehensive current diagnosis” can monitor not only for motor problems, but also ab...
https://www.omron.com.vn/data_pdf/cat/k6cm_n218-e1_5_4_csm1060693.pdf
...Motor Condition Monitoring Devices K6CM series Stay alert to motor failures with 24/7 motor condition monitoring Load abnormality CI Comprehensive current diagnosis [Ver.UP] Bearing wear VB I...
https://www.omron.com.vn/data_pdf/cat/k6cm_n220-e1_2_1_csm1060685.pdf
...M otor Co ndi ti on M oni tor i ng D e v i c e s K6CM s e ri e s Ap plication Guide Fan system application Pump system application Transport system application Stirring system application Deg...
...stead of the existing tools. Product name Model Software Tool Motor Condition Monitoring Device K6CM Motor Condition Monitoring Tool *1 Thermal Condition Monitoring Device K6PM-TH K6PM-TH Sof...
https://www.omron.com.vn/data_pdf/cat/k6pm_h232-e1_2_4_csm1072127.pdf
...CT (Order Separately) Rated primary-side current Model Model compliant with UL certification 5A K6CM-CICB005 K6CM-CICB005-C 25 A K6CM-CICB025 K6CM-CICB025-C 10...
https://www.omron.com.vn/data_pdf/cat/k7dd_n234-e1_3_3_csm1124083.pdf
...nitoring Device Insulation Resistance Monitoring Device Heater Condition Monitoring Device K7DD K6CM K6PM K7GE K7TM 3 Implementing predictive maintenance with real-time condition monitoring o...
https://www.omron.com.vn/data_pdf/cat/k7dd_n235-e1_2_1_csm1124086.pdf
...stead of the existing tools. Product name Model Software Tool Motor Condition Monitoring Device K6CM *1 Motor Condition Monitoring Tool *2 Thermal Condition Monitoring Device K6PM-TH K6PM-TH ...
https://www.omron.com.vn/data_pdf/cat/k7ge-mg_n225-e1_2_2_csm1106906.pdf
...CT (Order Separately) Rated primary-side current Model Model compliant with UL certification 5A K6CM-CICB005 K6CM-CICB005-C 25 A K6CM-CICB025 K6CM-CICB025-C 10...
https://www.omron.com.vn/data_pdf/cat/k7tm_n228-e1_3_3_csm1115712.pdf
...he power line of the heater and connecting voltage lines to each side of the heater. Special CT K6CM-CICB Temperature Temperature Controlloers Controlloers Heater Heater voltage voltage signa...
https://www.omron.com.vn/data_pdf/cat/k7tm_n229-e1_2_2_csm1118653.pdf
...p and logging with this tool. Product name Model Introduction Motor Condition Monitoring Device K6CM Quantify the status of three-phase induction motors. Thermal Condition Monitoring Device K...
https://www.omron.com.vn/data_pdf/cat/km-pm_n243-e1_1_1_csm1132740.pdf