| IAグローバル検索 |
... 信息更新: 2013年3月28日 (单位:mm) 本体 PCB安装型 PCB端子型 G7J-4A-P、G7J-4A-PZ G7J-3A1B-P、G7J-3A1B-PZ G7J-2A2B-P W金属安装支架型螺钉端子型 G7J-4A-B G7J-3A1B-B、G7J-3A1B-BZ G7J-2A2B-B 注...
https://www.fa.omron.com.cn/products/family/962/dimension.html
...成 型号 额定电压 (V) 4a G7J-4A-PZ AC200/240 DC24 3a1b G7J-3A1B-PZ AC200/240 DC12、24 注: 双接点为, 1a或1b的输出。 W金属安装支架型 螺钉端子 接点构成 型号 额定电压 (V) 4a G7J-4A-B AC24、50...
...新: 2022年6月15日 额定规格 操作线圈 项目 额定电流 (mA) 线圈电阻 (Ω) 动作电压 (V) 复位电压 (V) 最大容许电压 (V) 功耗 (VA、W) 额定方式(V) 额定电压的比例 AC 24 75 ― 75%以下 15%以上 1.1 约1.8~2....
https://www.fa.omron.com.cn/products/family/962/specification.html
...: 2013年3月27日 额定规格 操作线圈 项目 额定电流 (mA) 线圈电阻(Ω) 动作电压 (V) 复位电压 (V) 最大 容许 电压 (V) 消耗 功率 (W) DC 12 125 96 80%以下 10%以上 110% 约1.5 24 62.5 384 48 31.3 1.536 1...
https://www.fa.omron.com.cn/products/family/964/specification.html
...able Connectors Name Specifications Model External I/O Connectors 40 pin, soldered, right angle w/cover (included with the Unit) C500-CE404 40 pin, crimped right angle w/cover C500-C...
...V DC NC433: 30 mA max. at 24 V DC NC433: 230 mA max. at 5 V DC External dimensions 90 (H) × 31 (W) × 65 (D) (all models) Weight 100 g max. 100 g max. 150 g max. Ambient operating temperature ...
https://www.omron-ap.co.in/products/family/1409/specification.html
... Power consump- tion E5GN Screw terminal block 100 to 240 VAC: 5.5 VA (max.) 24 VAC/VDC: 3 VA/2 W (max.) E5GN-[]-C Screwless clamp terminal block 100 to 240 VAC: 5.5 VA (max.) 24 VAC/VDC: 3 V...
https://www.omron-ap.co.in/products/family/1434/specification.html
...ral specifications conform to the CJ-series general specifications. Dimensions 31 × 90 × 65 mm (W × H × D) Weight 150 g max. Characteristics Item Specification Model number CJ1W-TC00[] CJ1W-T...
https://www.omron-ap.co.in/products/family/1438/specification.html
... 24 VDC Operating voltage range -15% to 10% of rated supply voltage Rated power consumption * 4 W max. 3 W max. 2 W max. * Power consumption of loads not included. Outputs M...
https://www.omron-ap.co.in/products/family/1524/specification.html
...TS04T DRT2-TS04P *1 Input types Switchable between R, S, K1, K2, J1, J2, T, B, L1, L2, E, U, N, W, and PLII When set with Configurator: Input types can be set individually for each input. Whe...
https://www.omron-ap.co.in/products/family/1527/specification.html
...71/471/F71 (-MA) Internal current consumption 360 mA max. at 5 V DC Dimensions 31 × 90 × 65 mm (W × H × D) Weight 95 g max. Ambient operating temperature 0 to 55°C Approved standards CE, cULu...
https://www.omron-ap.co.in/products/family/1528/specification.html
...wer supply voltage Power consumption *1 100 to 240 V: 18 VA max. (max. load) 24 VAC/DC: 11 VA/7 W max. (max. load) Input DC voltage, DC current, AC voltage, AC current A/D conversion method D...
https://www.omron-ap.co.in/products/family/1535/specification.html
...wer supply voltage Power consumption *1 100 to 240 V: 18 VA max. (max. load) 24 VAC/DC: 11 VA/7 W max. (max. load) Input DC voltage/current A/D conversion method Sequential comparison system ...
https://www.omron-ap.co.in/products/family/1536/specification.html
...wer supply voltage Power consumption *1 100 to 240 V: 18 VA max. (max. load) 24 VAC/DC: 11 VA/7 W max. (max. load) Input DC voltage A/D conversion method Delta-Sigma method External power sup...
https://www.omron-ap.co.in/products/family/1537/specification.html
...r supply voltage Power consumption *1 100 to 240 VAC: 18 VA max. (max. load) 24 VAC/DC: 11 VA/7 W max. (max. load) Input No-voltage contact, voltage pulse, open collector External power suppl...
https://www.omron-ap.co.in/products/family/1538/specification.html
...r supply voltage Power consumption *1 100 to 240 VAC: 18 VA max. (max. load) 24 VAC/DC: 11 VA/7 W max. (max. load) Input No-voltage contact, voltage pulse, open collector External power suppl...
https://www.omron-ap.co.in/products/family/1539/specification.html
...Catalog / Manual / CAD / Software last update: February 3, 2014 (Unit: mm) 30 x 114 x 100.2 mm (W x H x D) with RS-422A terminal cover removed. 30 x 114 x 119.5 mm (W x H x D) with R...
https://www.omron-ap.co.in/products/family/154/dimension.html
...r supply voltage Power consumption *1 100 to 240 VAC: 18 VA max. (max. load) 24 VAC/DC: 11 VA/7 W max. (max. load) Input No-voltage contact, voltage pulse, open collector External power suppl...
https://www.omron-ap.co.in/products/family/1540/specification.html
...wer supply voltage Power consumption *1 100 to 240 V: 18 VA max. (max. load) 24 VAC/DC: 11 VA/7 W max. (max. load) Input Platinum-resistance thermometer: Pt100 Thermocouple: K, J, T, E, L, U,...
https://www.omron-ap.co.in/products/family/1541/specification.html
...tion) Atmosphere Must be free from corrosive gas. Weight 100 g max. Dimensions 31 × 90 × 65 mm (W × H × D) last update: September 24, 2012...
https://www.omron-ap.co.in/products/family/1549/specification.html