| IAグローバル検索 |
...r F3SJ-B/A (Only for PNP output type) * Power supply voltage 24 VDC±10% Power consumption DC1.7 W max. (not including sensor's current consumption) Operation time 100 ms max. (not including s...
https://www.omron-ap.co.in/products/family/1581/specification.html
...pply RUN output Mainte- nance forecast monitor AC Power Supply Unit 100 to 240 VAC 5 A 0.8 A 25 W No No Yes CJ1W-PA205C UC1, N, L, CE Yes No CJ1W-PA205R 2.8 A 0.4 A 14 W No No CJ1W-P...
... CPU Unit) 2.8 A, 5 V DC (including supply to CPU Unit) 0.8 A, 24 V DC 0.4 A, 24 V DC Total: 25 W max. Total: 14 W max. Output terminal (service supply) Not provided. RUN output *2 C...
https://www.omron-ap.co.in/products/family/1639/specification.html
... for 1 ms max. (The external 24-VDC power supply must be isolated.) Dimensions 31 × 90 × 65 mm (W × H × D) Weight 150 g max. Standard accessories Two cold junction sensors (installed in termi...
https://www.omron-ap.co.in/products/family/1644/specification.html
...s) Power consumption 420 mA max. at 5 VDC 520 mA max. at 5 VDC Dimensions (mm) 31 × 90 × 65 mm (W × H × D) Weight 140 g max. 150 g max. General specifications Conforms to general specificatio...
https://www.omron-ap.co.in/products/family/1645/specification.html
...for 1 ms max. (The external 24-VDC power supply must be isolated.) Dimensions 31 × 130 × 65 mm (W × H × D) Weight 150 g max. Standard accessories Short bars (for current input) last update: S...
https://www.omron-ap.co.in/products/family/1646/specification.html
...jitsu FCN-360C040-J2 OTAX N360C040J2 Right angle type Pressure welded Fujitsu FCN-367J040-AU/F, w/o connector cover C500-CE403 Soldered 40-pin, soldered, w/connector cover C500-CE401...
...% without condensation Internal Current Consumption 280 mA (at 5 V) Dimensions 31 × 90 × 65 mm (W × H × D) Weight 100 g Mounting Position CJ-series CPU Rack or CJ-series Expansion Rack *1, NJ...
https://www.omron-ap.co.in/products/family/1649/specification.html
...79-I50C DC Power Supplies Product Output voltage/current Input voltage Model DC Power Supply (3 W) 24 V DC, 0.13 A 85 V AC to 264 V AC S82K-00324 DC Power Supply (7.5 W) 24 V DC, 0.3...
...e 20.4 to 26.4 V DC Power consumption (Add Expansion Unit consumption from following tables.) 4 W 3 W 4 W 3 W 3 W 3 W Inrush current 25 A max. Ins...
https://www.omron-ap.co.in/products/family/1652/specification.html
... with platinum resistance thermometer E5CS-U 48 × 48 mm Plug-in ON/OFF or PID 0 Relay E5CS-RKJU-W E5CS-RPU-W Voltage (for driving SSR) E5CS-QKJU-W E5CS-QPU-W 1 Rela...
... to 110% of rated supply voltage Power consumption 100 to 240 VAC: 5 VA 24 VAC: 3 VA, 24 VDC: 2 W Sensor input Thermocouple: K, J, L Platinum resistance thermometer: Pt100, JPt100 Thermistor:...
https://www.omron-ap.co.in/products/family/166/specification.html
...es Special I/O Unit Structure Backplane-mounted, single slot size Dimensions 35 × 130 × 126 mm (W × H × D) Weight 450 g max. External connection terminals CS1W-PTS55/-PTS56 24-point removable...
https://www.omron-ap.co.in/products/family/1664/specification.html
...es Special I/O Unit Structure Backplane-mounted, single slot size Dimensions 35 × 130 × 126 mm (W × H × D) Weight 450 g max. External connection terminals CS1W-PDC55 24-point removable termin...
https://www.omron-ap.co.in/products/family/1665/specification.html
...mA max. at 26 VDC 150 mA max. at 5 VDC, 55 mA max. at 26 VDC Dimensions (mm) *2 35 × 130 × 126 (W × H × D) 35 × 130 × 119 (W × H × D) Weight 450 g max. General specifications Conform...
https://www.omron-ap.co.in/products/family/1666/specification.html
...A max. at 26 VDC 130 mA max. at 5 VDC, 250 mA max. at 26 VDC Dimensions (mm) *2 35 × 130 × 126 (W × H × D) Weight 450 g max. General specifications Conforms to general specifications for SYSM...
https://www.omron-ap.co.in/products/family/1667/specification.html
...es Special I/O Unit Structure Backplane-mounted, single slot size Dimensions 35 × 130 × 126 mm (W × H × D) Weight 450 g max. External connection terminals 21-point removable terminal block (M...
https://www.omron-ap.co.in/products/family/1669/specification.html
...ower consumption 200 mA max. at 5 VDC, 200 mA max. at 26 VDC Dimensions (mm) *1 35 × 130 × 126 (W × H × D) Weight 450 g max. General specifications Conforms to general specifications for SYSM...
https://www.omron-ap.co.in/products/family/1670/specification.html
...es Special I/O Unit Structure Backplane-mounted, single slot size Dimensions 35 × 130 × 126 mm (W × H × D) Weight 450 g max. External connection terminals 21-point removable terminal block (M...
https://www.omron-ap.co.in/products/family/1671/specification.html
...ion) Atmosphere Must be free from corrosive gas. Weight 200 g max. Dimensions 35 × 130 ×101 mm (W × H × D) last update: September 24, 2012...
https://www.omron-ap.co.in/products/family/1683/specification.html