Page top

Lead Contents

FAQ02304 of Safety Sensors FAQ

FAQ No. FAQ02304

Primary Contents

Question

How do you release lockouts with F3SN/F3SH series Safety Light Curtains?

Answer



The following two methods are used for releasing lockouts.

1.Cycling the power.

2.Applying a reset input.

Releasing Lockouts Using Reset Inputs

Auto Resetting

Apply 24 VDC via a NC reset input switch.

Manual Reset

Apply 24 VDC via a NO reset input switch.

Recommended Products

F3SR-B

For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicators at a Glance.

OS32C

Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner

D40Z

Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.

Other Safety Sensors FAQ