Page top

Lead Contents

FAQ00891 of Counters FAQ

FAQ No. FAQ00891

Primary Contents

Question

What are the voltage values when the input terminals used for an NPN open-collector input are OFF and the current values when the input terminals are ON for the H7BR, H7HP, and H7EC Counters?

Answer




The following currents and voltages can be switched.

H7BR: 5 V, 2 mA


H7HP: 5 V, 2 mA


H7EC: 3 V, 20 μA

Recommended Products

K3HB-X

A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals

E5CN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.

H5CZ

Easy to Use and Easy to Read.

Other Counters FAQ