Question
What should the command pulse setting be to make a SMARTSTEP A-series Servo Driver operate at 3000 r/min for the various resolutions?
Answer
Resolution Setting (Pins 4 and 5)
| Pin 5 | Pin 4 | Resolution setting | 
| OFF | OFF | 1,000 pulses/rotation (0.36°/step) | 
| OFF | ON | 10,000 pulses/rotation (0.036°/step) | 
| ON | OFF | 500 pulses/rotation (0.72°/step) | 
| ON | ON | 5,000 pulses/rotation (0.072°/step) | 
        Note:
If the resolution is 1,000 pulses/rotation, the motor makes 3,000 r/min for a 50-kpps command pulse.
If the resolution is 10,000 pulses/rotation, the motor makes 3,000 r/min for a 500-kpps command pulse.
If the resolution is 500 pulses/rotation, the motor makes 3,000 r/min for a 25-kpps command pulse. 
If the resolution is 5,000 pulses/rotation, the motor makes 3,000 r/min for a 250-kpps command pulse.
 CS1W-NC[]71
CS1W-NC[]71 
                    
                  Decrease TCO with Simple Operation, Reduced Wiring, Batch Settings, and Batch Management
 CJ2
CJ2 
                    
                  Introducing the Flagship CJ2 CPU Units, with Built-in Multifunctional Ethernet Port.