Page top

Lead Contents

FAQ02286 of Safety Door Switches FAQ

FAQ No. FAQ02286

Primary Contents

Question

When the Safety Door Switches are installed, is the direction of installation fixed?

Answer



Since the direction of installation for the Safety Door Switches is not fixed, you can install them in any direction.

Therefore, if they are installed upside down or to a position horizontal with the floor surface, no malfunction occurs.

Recommended Products

F3SR-B

For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicators at a Glance.

OS32C

Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner

D40Z

Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.

Other Safety Door Switches FAQ