Question
What types of conduit openings of the Limit Switches are available?
Answer
The conduit opening is a hole to pull out a cable. The hole is threaded to fit a connector for fixing the cable.
This connector ensures mechanical fixation and sealing characteristics of the cable.
G1⁄2: Japanese type complying with JIS standard
Pg13.5: European type
1⁄2 14NPT: North American type
M20: European type (IEC approved)
Indication method of conduit threads (complying with JIS B 0202, 0203)
| Screw name | Past symbol | New symbol |
| Flat pipe screw | PF1/2 | G1/2 |
| Taipered pipe screw | PT3/8 PS3/8 | R3/8 RC3/8 |
PF and PS are currently indicated in JIS. They are, however, prescribed in the Appendix, and will be discontinued when the JIS standard is reviewed.
Indication methods for other conduit threads
Nominal designations for Conduit Threads of switches for overseas use are indicated in a conventional manner without any change.
Just for reference, their indication methods are described below.
German Electrical Conduit Thread (DIN 40430)
Pg13.5
American Taper Conduit Thread (USAS B2.1)