Question
Is the color of the Emergency Stop Switch regulated?
Answer
The color is regulated by EN 418, ISO 13850, and JIS 9703. A push button switch that is used for emergency situations must be red, and the background must be yellow.
Reference:
OMRON also provides emergency stop switches integrated with a control boxes. (A22E Series only.) The colors are as given above. A yellow control box is integrated with an emergency stop switch, a legend plate for EMERGENCY STOP, and a connector cable. This Switch complies with IP65 degree of protection.
External View
| Contact structure | Model |
| SPST-NC | A22E-M-01B |
| SPST-NC/SPST-NO | A22E-M-11B |
| DPST-NC | A22E-M-02B |
For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicators at a Glance.
Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner
Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.