Page top

Lead Contents

FAQ04320 of Programmable Relays FAQ

FAQ No. FAQ04320

Primary Contents


ZEN Programmable Relays: What is the switching capacity of the relay?


Max. switching capacity

Resistive load (COSφ=1): AC 250 V/8 A, DC 24 V/5 A
Inductive load (COSφ=0.4): AC 250 V/5 A, DC 24 V/3 A

The total for all outputs must be as follows for each Unit for -V2 CPU Units and 8E1 Expansion I/O Units:

10-point CPU Unit: 20 A max.
Communications-type CPU Units: 15 A max.
20-point CPU Unit: 40 A max.
Expansion I/O Unit: 20 A max.

Recommended Products


A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals


A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.


Easy to Use and Easy to Read.

Other Programmable Relays FAQ