| Terms | Applicable Categories |
|---|---|
| protocol macro | Programmable Controllers |
| Programmable Terminals | |
| Proximity Sensors | Proximity Sensors |
| PT Memory | Programmable Terminals |
| Pt100 | Temperature Controllers |
| pull-out strength of cable | Limit Switches |
| pulse measurement method | Counters |
| pulse train | Inverters |
| pulse width distortion | Networks |
| pumped water | Level Switches |
| pure water | Level Switches |
| purified water | Level Switches |
| Pushbutton Switches | Push Buttons / Indicator Lamps |
| push-lock, turn-reset | Push Buttons / Indicator Lamps |
| push-pull operation | Push Buttons / Indicator Lamps |
| PV | Temperature Controllers |
| PV color change | Temperature Controllers |
| PV rate of change alarm | Temperature Controllers |
| PV stable band | Temperature Controllers |