Page top

Primary Contents



Sensors

Compact Models with Plastic Housing

Sensing
method
AppearanceConnec-
tion
method
Sensing
distance
ModelRecommended application *2
Flat objectCylindrical object
NPNPNPDetecting
glass wafers
and LCD
glass circuit
boards
Detecting
plastic bottles
and other
transparent
containers
Retro-
reflective
Pre-wired300 mm *1
[100 mm]
(Infrared light)
E3S-R12---IdealIdeal
1 m *1
[100 mm]
(Red light)
E3S-R11E3S-R31Ideal---
Standard
M12 Con-
nector
300 mm *1
[100 mm]
(Infrared light)
E3S-R17---IdealIdeal
1 m *1
[100 mm]
(Red light)
E3S-R16E3S-R36Ideal---
Pre-wired300 mm *1
[100 mm]
(Infrared light)
E3S-R62---IdealIdeal
1 m *1
[100 mm]
(Red light)
E3S-R61E3S-R81Ideal---
Standard
M12 Con-
nector
300 mm *1
[100 mm]
(Infrared light)
E3S-R67---IdealIdeal
1 m *1
[100 mm]
(Red light)
E3S-R66E3S-R86Ideal---

*1.Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

*2.The E3S-R may not detect some glass wafer materials or plastic bottle shapes. Before using the E3S-R, be sure to test it on samples to make sure it can detect the items reliably.

Models with Metal Housing

Sensing
method
AppearanceConnection
method
Sensing
distance
ModelRecommended application *
Flat objectCylindrical object
Detecting
glass wafers
and LCD
glass circuit
boards
Detecting
plastic bottles
and other
transparent
containers
Retro-
reflective
Pre-wired300 mm
(Infrared light)
E3S-RS30E4---Ideal
1 m
(Infrared light)
E3S-R1E4---Applicable
300 mm
(Infrared light)
E3S-RS30E42---Ideal
1 m
(Infrared light)
E3S-R1E42---Applicable

*The E3S-R may not detect some glass wafer materials or plastic bottle shapes. Before using the E3S-R, be sure to test it on samples to make sure it can detect the items reliably.

Accessories (Optional)

Sensitivity Adjuster/Screwdriver

NameModelQuantityRemarks
Sensitivity adjusterE39-G11Provided with the E3S-RS30E4[] and E3S-R1E4[].
Screwdriver for sensitivity
adjustment
E39-G21Provided with the E3S-R1[], E3S-R3[], E3S-R6[], and E3S-R8[].

Reflector

NameSensing distanceModelQuantityRemarks
ReflectorRefer to DatasheetE39-R11Provided with the E3S-R.

Mounting Brackets and Other Products

AppearanceModelQuantityRemarks
E39-L691Provided with the E3S-R1[] and E3S-R3[].
E39-L701Provided with the E3S-R6[] and E3S-R8[].
E39-L61Provided with the E3S-RS30E4[] and E3S-R1E4[].
E39-L21Can be used with the E3S-RS30E4[] and E3S-R1E4[].
E39-L971Horizontal protective cover bracket
Can be used for compact models with plastic housing.
E39-L981Vertical protective cover bracket
Can be used for compact models with plastic housing.
E39-L601Close Mounting Plate
Provided with the E3S-R[]6 and E3S-R[]7.

Note:When using through-beam models, order one bracket for the Receiver and one for the Emitter.

Sensor I/O Connectors (M12)

CableAppearanceCable typeModel
Standard
2 m3-wireXS2F-D421-DC0-A
5 mXS2F-D421-GC0-A
2 mXS2F-D422-DC0-A
5 mXS2F-D422-GC0-A

Note:For details on Sensor I/O Connectors and cables such as vibration-proof robot cables.