![]()
Global
These are navigation links to move inside this page.
Relays with Forcibly Guided Contacts
Lineup Now Includes 10-A Models
![]()
Ratings
Coil
| Item | Rated current (mA) | Coil resistance (Ω) | Must operate voltage (V) | Must release voltage (V) | Max. voltage (V) | Power consumption (W) |
| 24 VDC | 30 | 800 | 80% max. | 10% min. | 110% | Approx. 0.8 |
Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of ±15%.
2. Performance characteristics are based on a coil temperature of 23°C.
3. The maximum voltage is based on an ambient operating temperature of 23°C maximum.
Contacts
| Load | Resistive load | Inductive load * | |
| Rated load | NO contact | 10 A at 250 VAC 10 A at 30 VDC | AC-15: 5 A at 240 VAC DC-13: 2 A at 24 VDC |
| NC contact | 6 A at 250 VAC 6 A at 30 VDC | AC-15: 3 A at 240 VAC DC-13: 2 A at 24 VDC | |
| Rated carry current | NO contact | 10A | |
| NC contact | 6A | ||
| Maximum switching voltage | 250 VAC, 30 VDC | ||
| Maximum switching current | NO contact | 10A | |
| NC contact | 6A | ||
*In the above table, cosΦ = 0.3 for AC-15 inductive loads and L/R = 96 ms for DC-13 inductive loads.
Characteristics of Sockets
| Model | Continuous current | Dielectric strength | Insulation resistance |
| P7S-14[] | 10A | 2000 VAC for 1 min. between terminals | 1000 MΩ min. * |
Note: Use the P7S-14F-END in the ambient humidity range of 35 to 85%.
*Measurement conditions: Measurement of the same points as for the dielectric strength at 500 VDC.
Characteristics
| Contact resistance *1 | 100 mΩ max. | |
| Operating time *2 | 50 ms max. | |
| Release time *2 | 50 ms max. | |
| Maximum operating frequency | Mechanical | 18,000 operations/h |
| Rated load | 1,800 operations/h | |
| Insulation resistance *3 | 100 MΩ min. | |
| Dielectric strength *4 *5 | Between coil and contacts: Between coil and pole 3 or coil and pole 4: 4,000 VAC, 50/60 Hz for 1 min Other than the above: 2,500 VAC, 50/60 Hz for 1 min Between different poles: Between pole 1, 3, or 5 and pole 2, 4, or 6: 4,000 VAC, 50/60 Hz for 1 min Other than the above: 2,500 VAC, 50/60 Hz for 1 min Between contacts of same polarity: 1,500 VAC, 50/60 Hz for 1 min | |
| Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
| Malfunction | 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) | |
| Shock resistance | Destruction | 1,000 m/s2 |
| Malfunction | 100 m/s2 | |
| Durability *6 | Mechanical | 10,000,000 operations min. (at approx. 18,000 operations/h) |
| Electrical | 100,000 operations min. (at the rated load and approx. 1,800 operations/h) | |
| Failure rate (P level) (reference value *7) | 5 VDC, 1 mA | |
| Ambient operating temperature | -25 to 70°C (with no icing or condensation) | |
| Ambient operating humidity | 5% to 85% | |
| Weight | Approx. 65 g | |
Note: The above values are initial values.
*1.Measurement conditions: 5 VDC, 10 mA, voltage drop method.
*2.Measurement conditions: Rated voltage operation
Ambient operating temperature: 23°C
Contact bounce time is not included.
*3.The insulation resistance was measured with a 500-VDC megohmmeter at the same locations as the dielectric strength was measured.
*4.When using a P7S Socket, the dielectric strength between coil and contacts and between different poles is 2,000 VAC, 50/60 Hz for 1 min.
*5.The coil refers to terminals 0-1, pole 1 refers to terminals 13−14, pole 2 refers to terminals 23−24, pole 3 refers to terminals 33−34, pole 4 refers to terminals 41−42 or 43−44, pole 5 refers to terminals 51−52, and pole 6 refers to terminals 61−62.
*6.The durability is for an ambient temperature of 15 to 35°C and an ambient humidity of 25% to 75%.
*7.The failure rate is based on an operating frequency of 60 operations/min.
Caution: In the interenst of product improvement, specifications are subject to change without notice.