![]()
Global
These are navigation links to move inside this page.
Buffer Block
Prevents Equipment Stoppage, Data Loss,and Other Problems Resulting from Momentary Power Failures
![]()
Quick links to 'S8T-DCBU-02' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Buffer Block
| Input voltage | Output voltage (during backup operation) | Output current | Model number |
| 24 VDC (24 to 28 VDC) | 22.5 V | 2.5 A | S8T-DCBU-02 |
Options (Order Separately)
Bus Line Connector (Connects to Buffer Block)
| Type | Number of Connectors | Model number |
| Connector with DC line connected. | 1 Connector | S8T-BUS03 |
| 10 Connectors (See note.) | S8T-BUS13 |
Note:One package contains 10 S8T-BUS03 Connectors.