![]()
Global
These are navigation links to move inside this page.
Rotary Encoders Accessories
![]()
Quick links to 'E69-[]' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Couplings
Comparison of Specifications for 6-mm Shafts
| Material | Resin (standard type) | Metal (aluminum, helical) |
| Machine specification | ||
| Eccentricity (mm) | 0.5 | 0.15 |
| Eccentricity (degrees) | 6 | 3 |
| Deviation in shaft direction (mm) | ±0.4 | ±0.15 |
| Allowable torque (Nm) | 0.8 | 1.6 |
| Torsion rigidity (Nm/rad) | 7 | 28 |
| Moment of inertia (kgm2) | 1.2 × 10-7 | 6 × 10-7 |
| Weight (g) | 4 | 12 |
Caution: In the interenst of product improvement, specifications are subject to change without notice.