![]()
Global
These are navigation links to move inside this page.
Fiber Sensors
OMRON's Fiber Sensors continue to support an increasing range of applications.
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact Europe headquarters.
Ratings and Specifications
Fiber Units
| Type | Standard models | ||||
| Flexible | Standard | Break-resistant | Fluorine-coating | ||
| E32-T1[]R E32-D1[]R | E32-T2[]R E32-D1[]R | ||||
| Ambient operating temperature range *1 | -40°C to 70°C | ||||
| Ambient humidity range *1 | 35% to 85% | ||||
| Fiber material | Plastic (PVC coating) | Plastic (polyethylene coating) | Plastic (PVC coating) | Plastic (fluororesin coating) | |
| Degree of protection | IEC standard: IP67 | ||||
| Type | Special-beam models | ||||
| Long-distance, high-power | Ultracompact, ultrafine-sleeve | Coaxial, small-spot | Fine-beam (narrow vision field) | ||
| All other models | E32-D16 | ||||
| Ambient operating temperature range *1 | -40°C to 70°C | ||||
| Ambient humidity range *1 | 35% to 85% | ||||
| Fiber material | Plastic (polyethylene coating) | Plastic (PVC coating) | Plastic (combination of PVC, polyethylene, and polyolefin sheaths) | Plastic (PVC coating) | |
| Degree of protection | IEC standard: IP67 | IEC standard: IP40 | IEC standard: IP67 | IEC standard: IP50 | |
| Type | Special-beam models | ||||
| Area-sensing | Retroreflective | ||||
| All other models | E32-D36P1 E32-T16 | E32-T16W(R) | E32-R21 | E32-R16 | |
| Ambient operating temperature range *1 | -40°C to 70°C | -25°C to 55°C | -40°C to 70°C | -25°C to 55°C | |
| Ambient humidity range *1 | 35% to 85% | ||||
| Fiber material | Plastic (PVC coating) | Plastic (polyethylene coating) | Plastic (PVC coating) | Plastic (polyethylene coating) | |
| Degree of protection | IEC standard: IP50 (IP67 for E32-T16) | IEC standard: IP67 | IEC standard: IP66 | ||
| Type | Special-beam models | ||
| Convergent-reflective | |||
| All other models | E32-L25L E32-L24L | E32-L86 | |
| Ambient operating temperature range *1 | -40°C to 70°C | - 40 ° C to 105 ° C *2 | - 40 ° C to 200 ° C *3 |
| Ambient humidity range *1 | 35% to 85% | ||
| Fiber material | Plastic (polyethylene coating) | Glass (SUS spiral coating) | |
| Degree of protection | IEC standard: IP50 (IP40 for E32-L24S, E32-L16, and E32-L86) | ||
| Type | Environment-resistive models | ||||
| Heat-resistant | |||||
| E32-T5[] E32-D5[] | E32-T8[]R-S E32-D8[]R-S | E32-T84S-S | E32-T6[]-S E32-D6[]-S | E32-D73-S | |
| Ambient operating temperature range *1 | - 40 ° C to 150 ° C *4 | -40°C to 200°C *3 | -60°C to 350°C *3 | -40°C to 400°C *3 | |
| Ambient humidity range *1 | 35% to 85% | ||||
| Fiber material | Plastic (fluororesin coating) | Glass (fluororesin coating) | Glass (SUS spiral coating) | ||
| Degree of protection | IEC standard: IP67 | ||||
| Type | Environment-resistive models | ||||
| Chemical-resistant | Vacuum-resistant | ||||
| All other models | E32-T51F | E32-T81F-S | All other models | 32-T84SV | |
| Ambient operating temperature range *1 | -40°C to 70°C | - 40 ° C to 150 ° C *4 | -40°C to 200°C *3 | -25°C to 120°C | -25°C to 200°C |
| Ambient humidity range *1 | 35% to 85% | ||||
| Fiber material | Plastic (fluororesin coating) | Glass (fluororesin coating) | Glass (fluororesin coating) | Glass (SUS spiral coating) | |
| Degree of protection | IEC standard: IP67 | --- | |||
| Type | Application-corresponding models | ||||
| Label-detection | Liquid-level detection | Wafer-mapping | |||
| All other models | E32-A01 E32-A02 | E32-D82F | |||
| Ambient operating temperature range *1 | -40°C to 70°C | -40°C to 200°C *3 | -40°C to 70°C | ||
| Ambient humidity range *1 | 35% to 85% | ||||
| Fiber material | Plastic (polyethylene coating) | Plastic (fluororesin coating) | (Fluororesin coating) | Plastic (polyethylene coating) | |
| Degree of protection | IEC standard: IP67 | IEC standard: IP50 | IEC standard: IP68 | IEC standard: IP50 | |
| Other | Repeat accuracy: 1 mm max. | Repeat accuracy: 0.5 mm max. | |||
| Type | Application-corresponding models | ||||
| Glass-substrate-alignment | Glass-substrate-mapping | ||||
| All other models | E32-L66 | E32-A09 | E32-A09H | E32-A09H2 | |
| Ambient operating temperature range *1 | -40°C to 70°C | 0 ° C to 300 ° C *3, *5 | -40°C to 70°C | -40 ° C to 150° C *4 | - 40 ° C to 300 ° C *3 |
| Ambient humidity range *1 | 35% to 85% | ||||
| Fiber material | Plastic (polyethylene coating) | Glass (SUS spiral coating) | Plastic (polyethylene coating) | Plastic (fluororesin coating) | Glass (SUS spiral coating) |
| Degree of protection | IEC standard: IP40 | ||||
*1.There must be no icing or condensation within the range specified for the ambient operating temperature.
*2.For continuous operation, use the products within a temperature range of −40°C to 90°C.
*3.The maximum temperature that can be withstood varies with the location. Refer to Datasheet.
*4.For continuous operation, use the products within a temperature range of −40°C to 130°C.
*5.These values are based on the assumption that there are no repeated sudden changes in temperature.
Caution: In the interenst of product improvement, specifications are subject to change without notice.