![]()
Global
These are navigation links to move inside this page.
Linear Sensor Indicator
Linear Sensor Indicator for High-speed, Highprecision Measurement and Discrimination
![]()
Quick links to 'K3HB-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Model Number Legend
Base Units and Optional Boards can be ordered individually or as sets.
Base Units
Base Units with Optional Boards
Optional Board
Sensor Power Supply/Output Boards
Relay/Transistor Output Boards
Event Input Boards
1. Input Sensor Code
SD: DC Process input
2. Sensor Power Supply/Output Type Code
None:
CPA:
L1A:
L2A:
A:
FLK1A:
FLK3A:
None
Relay output (PASS: SPDT) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 1.)
Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 2.)
Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 2.)
Sensor power supply (12 VDC +/-10%, 80 mA)
Communications (RS-232C) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 2.)
Communications (RS-485) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 2.)
3. Relay/Transistor Output Type Code
None:
C1:
C2:
T1:
T2:
BCD*:
DRT:
None
Relay contact (H/L: SPDT each)
Relay contact (HH/H/LL/L: SPST-NO each)
Transistor (NPN open collector: HH/H/PASS/L/LL)
Transistor (PNP open collector: HH/H/PASS/L/LL)
BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL)
DeviceNet (See note 2.)
*A Special BCD Output Cable (sold separately) is required.
4. Event Input Type Code
None:
1:
2:
3:
4:
None
5 inputs (M3 terminal blocks), NPN open collector
8 inputs (10-pin MIL connector), NPN open collector
5 inputs (M3 terminal blocks), PNP open collector
8 inputs (10-pin MIL connector), PNP open collector
5. Supply Voltage
100-240 VAC:
24 VAC/VDC:
100 to 240 VAC
24 VAC/VDC
Note:
1.CPA can be combined with relay outputs only
2.Only one of the following can be used by each Digital Indicator: RS-232C/RS-485 communications, a linear output, or DeviceNet communications.
Accessories (Sold Separately)
K32-DICN:
K32-BCD:
Special Cable (for event inputs, with 8-pin connector)
Special BCD Output Cable
Rubber Packing
| Model |
| K32-P1 |
Note:Rubber packing is provided with the Controller.