![]()
Global
These are navigation links to move inside this page.
Safety Light Curtain (Type 4)
![]()
Quick links to 'F3SJ Ver.2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Application No.176
For Detecting Intrusions into Wide Entrances to Work Areas
Application No.184
Safety Light Curtains with Water-resistant Cases (IP67)
Application No.189
Safety Light Curtains Enable Horizontal Presence Detection
Application No.190
Fixed Blanking
This is convenient when an interrupting object is fixed in the detection area.
Application No.191
Floating Blanking
This is convenient for moving items that would ordinarily interrupt the beams inside the detection area.
Application No.192
Position-detection Muting is Achieved for Greater Work Efficiency