![]()
Global
These are navigation links to move inside this page.
Ionizer (Air Push Type)
![]()
Quick links to 'KS1' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Select the Nozzle for the Application
Standard Nozzle
An application example of the basic standard nozzle.
Shower Nozzle
Injects ionized air over an angle of 60° or 90°.
Flat Nozzle
Injects ionized air over an angle of 90° to enable ionization of comparatively wide objects.
The air blow direction can be changed.
Combination of Standard Nozzle and Optional Tube
Attach the Optional Tube to the Standard Nozzle to blow ionized air close to the workpiece for pin-point ionization.
Straight Bar Nozzle
Neutralizes static electricity over a wide area.
Five ionization areas from 100 to 500 mm.
The air blow direction can be changed.
Combination of Flexible Tube Nozzle and Optional Cap
Combine the nozzle cap at the tip of the nozzle to enable many ionization applications.
Efficient Pin-point Ionization
High-speed ionization of the target spot is possible by using a tube or metal pipe to get closer to the workpiece.
The Ionizer can be brought as close as 1 mm to the workpiece.
24-VDC Power Supply with No High-voltage Wiring Required
Only the 24-VDC power supply for the Ionizer is needed.
No dangerous high-voltage wiring is required.
High-frequency AC Method with Excellent Ion Balance
Uses more compact high-frequency AC method with excellent ion balance and stability.
Compact Type with Built-in Controller
Controller section built in. Simple all-in-one Unit that installs easily just about anywhere.