![]()
Global
These are navigation links to move inside this page.
Temperature Controller
DIN-sized (48 x 48 mm) Temperature Controller with Analog Setting
![]()
Quick links to 'E5C2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
E5C2
Dimensions with Flush-mounting Adapter (Accessory),
and Back Connecting Socket (Sold Separately)
Accessories (Order Separately)
Connection Sockets
P2CF-08 Front Connecting Socket
P3G-08 Back Connecting Socket (for Flush Mounting)
Hard Protective Cover
A Hard Protective Cover (Y92A-48B) is available. It can be used in the following cases.
To protect the setting section, against dust and dirt
To prevent accidently changing settings by touching the front of the Controller.
To protect the Controller from water drips
Applicable Thermistor
Connect a Thermistor with a replaceable element (E52-THE5A, E52-THE6D, or E52-THE6F) to the E5C2-R20G.
Caution: All units are in millimeters unless otherwise indicated.