![]()
Global
These are navigation links to move inside this page.
CJ-series CompoNet Master Units
CJ-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators.
![]()
Quick links to 'CJ1W-CRM21' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Setup is simple. Make the master's mode settings and set the baud rate, and you're ready to go.
Control up to 2,560 points and 384 nodes with one Master Unit.
Intuitive memory mapping with separate areas for Word Slave Units and Bit Slave Units.
Seven-segment display helps with startup and enables prompt detection of problems.
Collect information from Slave Units using message communications, or use message communications to set parameters.
Inherits the ease of use of the CompoBus/S.
Flexible I/O allocations with software setting function.