Page top

Primary Contents



List of Models

Sensors

Pre-wired Models *1

AppearanceSensing distanceOutput configurationOperation mode: NOOperation mode: NC
M123 mmDC 2-wire (polarity)E2EH-X3D1E2EH-X3D2
DC 2-wire (no polarity) *2E2EH-X3D1-T---
DC 3-wire (PNP)E2EH-X3B1E2EH-X3B2
DC 3-wire (NPN)E2EH-X3C1E2EH-X3C2
M187 mmDC 2-wire (polarity)E2EH-X7D1E2EH-X7D2
DC 2-wire (no polarity) *2E2EH-X7D1-T---
DC 3-wire (PNP)E2EH-X7B1E2EH-X7B2
DC 3-wire (NPN)E2EH-X7C1E2EH-X7C2
M3012 mmDC 2-wire (polarity)E2EH-X12D1E2EH-X12D2
DC 2-wire (no polarity) *2E2EH-X12D1-T---
DC 3-wire (PNP)E2EH-X12B1E2EH-X12B2
DC 3-wire (NPN)E2EH-X12C1E2EH-X12C2

Connector Models

AppearanceSensing distanceOutput configurationOperation mode: NOOperation mode: NC
M123 mmDC 2-wire (polarity)E2EH-X3D1-M1GE2EH-X3D2-M1G
DC 3-wire (PNP)E2EH-X3B1-M1E2EH-X3B2-M1
DC 3-wire (NPN)E2EH-X3C1-M1E2EH-X3C2-M1
M187 mmDC 2-wire (polarity)E2EH-X7D1-M1GE2EH-X7D2-M1G
DC 3-wire (PNP)E2EH-X7B1-M1E2EH-X7B2-M1
DC 3-wire (NPN)E2EH-X7C1-M1E2EH-X7C2-M1
M3012 mmDC 2-wire (polarity)E2EH-X12D1-M1GE2EH-X12D2-M1G
DC 3-wire (PNP)E2EH-X12B1-M1E2EH-X12B2-M1
DC 3-wire (NPN)E2EH-X12C1-M1E2EH-X12C2-M1

*1.The standard cable length is 2 m. An optional 5 m model is also available. Contact your OMRON representative for more information.
For details, refer to Datasheet.

*2.When using a no-polarity model, there is no need to be concerned about whether to connect to the positive or negative side of the power supply. The load can be connected to either the +V side or 0 V side.

Accessories (Optional)

Sensor I/O Connectors (M12)

AppearanceCable lengthSensor I/O Connector modelApplicable Proximity Sensors
2 mXS2F-E421-D80-EE2EH-X[]
5 mXS2F-E421-G80-E
2 mXS2F-E422-D80-E
5 mXS2F-E422-G80-E

Note:The above Connectors conform to DIN40050-9 standard, provide IP69K protection, have a maximum operating temperature of 105°C, and use SUS316L stainless steel.