Page top

Lead Contents

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

E2EH

E2EH

E2E Quality Proximity Sensor Ideal for the Food and Beverage Industry

Primary Contents



Ratings and Specifications

E2EH-X[]D[] DC 2-Wire Models

Size
Shielded
Model
M12M18M30
Shielded
E2EH-X3D[]E2EH-X7D[]E2EH-X12D[]
Sensing distance3 mm7 mm12 mm
Set distance *10 to 2.4 mm0 to 5.6 mm0 to 9.6 mm
Differential travel15% max. of sensing distance
Detectable objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.)
Standard sensing objectIron, 12 × 12 × 1 mmIron 21 × 21 × 1 mmIron 36 × 36 × 1 mm
Response frequency *2500 Hz300 Hz100 Hz
Power supply voltage
(operating voltage range)
12 to 24 VDC, ripple (p-p): 10% max.
(10 to 32 VDC, however, 24 VDC max. at temperatures over 100 ° C)
Leakage current0.8 mA max.
Control
output
Load
current
3 to 100 mA (however, 3 to 50 mA at 100 to 110 ° C)
Residual
voltage *3
Polarity Models: 3 V max.
No polarity Models: E2EH-X[]D[]-T : (5 V max. *3 (Load current: 100 mA, Cable length 2 m)
IndicatorsD1 Models: Operation indicator (red), Setting indicator (yellow)
D2 Models: Operation indicator (yellow)
Operation mode (with
sensing object approaching)
D1 Models: NO
D2 Models: NC
Refer to Datasheet.
Protection circuitsSurge suppressor, Load short-circuit protection
Ambient
temperature range
Operating: 0 to 100 ° C (0 to 110 ° C 1,000 h) *4
Storage: - 25 to 70 ° (with no icing or condensation)
Ambient humidity range35% to 95%
Temperature influence± 10% max. of sensing distance at 23 ° C in the temperature range of 0 to 70 ° C.
± 15% max. of sensing distance at 23 ° C in the temperature range of 70 to 100 ° C.
- 15% to +20% of sensing distance at 23 ° C in the temperature range of 100 to 110 ° C.
Voltage influence± 10% max. of sensing distance at rated voltage in the 15% rated voltage range.
Insulation resistance50 M Ω min. (at 500 VDC) between current-carrying parts and case
Dielectric strength1,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz 1.5-mm double amplitude for 2 hours each in X, Y and Z directions
Shock resistanceDestruction: 1,000 m/s2, 10 times each in X, Y and Z directions
Degree of protectionIEC IP67, DIN 40050-9 IP69K *5
Connection methodPre-wired Models (Standard cable length 2 m), Connector Models
Weight
(packed
state)
Pre-wired
Models
Approx. 80 gApprox. 145 gApprox. 220 g
Connector
Models
Approx. 30 gApprox. 55 gApprox. 125 g
MaterialsCase,
clamping
nut
Stainless steel (SUS316L)
Sensing
surface
PBT
CableHeat-resistant PVC cable (Pre-wired model)
AccessoriesInstruction manual

*1.Use the yellow indicator on D1 Models as a guide.

*2.The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

*3.The residual voltage of each E2EH-X[]D[] DC 2-Wire Model is 5 V. When connecting to a device, make sure that the device can withstand the residual voltage. (Refer to Datasheet.)

*4.Operation with power supplied for 1,000 h has been verified at 110°C. Do not bend the cable repeatedly at 100°C or higher.

*5.IP69K Degree of Protection Specification
IP69K is a protection standard against high temperature and high-pressure water defined in the German standard DIN 40050, Part 9. The test piece is sprayed with water at 80°C at a water pressure of 80 to 100 BAR using a specified nozzle shape at a rate of 14 to 16 liters/min.
The distance between the test piece and nozzle is 10 to 15 cm, and water is sprayed horizontally for 30 seconds each at 0°, 30°, 60°, and 90° while rotating the test piece on a horizontal plane.

E2EH_Spec1

E2EH-X[]C[]/B[] DC 3-Wire Models

Size
Shielded
Model
M12M18M30
Shielded
E2EH-X3C[]/B[]E2EH-X7C[]/B[]E2EH-X12C[]/B[]
Sensing distance3 mm±10%7 mm±10%12 mm±10%
Set distance *10 to 2.4 mm0 to 5.6 mm0 to 9.6 mm
Differential travel15% max. of sensing distance
Detectable objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.)
Standard sensing objectIron, 12 × 12 × 1 mmIron 21 × 21 × 1 mmIron 36 × 36 × 1 mm
Response frequency *2500 Hz300 Hz100 Hz
Power supply voltage
(operating voltage range)
12 to 24 VDC, ripple (p-p): 10% max.
(10 to 32 VDC, however, 24 VDC max. at temperatures over 100 ° C)
Current consumption10 mA max.
Control
output
Load
current
100 mA max. (however, 50 mA max. at 100 to 120 ° C)
Residual
voltage
2 V max. (Load current: 100 mA, Cable length 2 m)
IndicatorsOperation indicator (yellow)
Operating mode
(with sensing object
approaching)
C1 Models: NO
C2 Models: NC
B1 Models: NO
B2 Models: NC
Refer to Datasheet.
Protection circuitsPower supply reverse polarity protection, Surge suppressor, Load short-circuit protection, Reversed output polarity protection
Ambient
temperature range
Operating: 0 to 100 ° C (0 to 120 ° C 1,000 h) *2
Storage: - 25 to 70 ° C (with no icing or condensation)
Ambient humidity range35% to 95%
Temperature influence± 10% max. of sensing distance at 23 ° C in the temperature range of 0 to 70 ° C.
± 15% max. of sensing distance at 23 ° C in the temperature range of 70 to 100 ° C.
- 15% to 20% of sensing distance at 23 ° C in the temperature range of 100 to 120 ° C.
Voltage influence10% max. of sensing distance at rated voltage in the 15% rated voltage range.
Insulation resistance50 M Ω min. (at 500 VDC) between current-carrying parts and case
Dielectric strength1,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz 1.5-mm double amplitude for 2 hours each in X, Y and Z directions
Shock resistanceDestruction: 1,000 m/s2, 10 times each in X, Y and Z directions
Degree of protectionIEC IP67, DIN 40050-9 IP69K
Connection methodPre-wired Models (Standard cable length 2 m), Connector Models
Weight
(packed
state)
Pre-wired
Models
Approx. 80 gApprox. 145 gApprox. 220 g
Connector
Models
Approx. 30 gApprox. 55 gApprox. 125 g
MaterialsCase,
clamping
nut
Stainless steel (SUS316L)
Sensing
surface
PBT
CableHeat-resistant PVC cable (Pre-wired Model)
AccessoriesInstruction manual

*1.The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

*2.Operation with power supplied for 1,000 h has been verified at 120°C. Do not bend the cable repeatedly at 100°C or higher.

Resistance to Detergents, Disinfectants, and Chemicals

Performance is assured for typical detergents and disinfectants, but performance may not be maintained for some detergents and disinfectants. Refer to the following table when using these agents.

The E2EH passed testing for resistance to detergents and disinfectants performed using the items in the following table. Refer to this table when considering use of detergents and disinfectants.

CategoryProduct nameConcentrationTemperatureTime
ChemicalSodium hydroxide (NaOH)1.5%70 ° C240h
Potassium hydroxide (KOH)1.5%70 ° C240h
Phosphoric acid (H3PO4)2.5%70 ° C240h
Sodium hypochlorite (NaClO)0.3%25 ° C240h
Hydrogen peroxide (H2O2)6.5%25 ° C240h
Alkaline foam detergentP3-topax-66s (Manufactured by Ecolab)3.0%70 ° C240h
Acidic foam detergentP3-topax-56 (Manufactured by Ecolab)5.0%70 ° C240h
DisinfectantP3-oxonia active 90 (Manufactured by Ecolab)1.0%25 ° C240h

Test Conditions

E2EH_Spec2

After the test is completed, check that no problems exist with the following product characteristics.
(1) Appearance (no damage that will affect the product characteristics)
(2) Operation Check (ON/OFF)
(3) Insulation resistance: 50 MΩ min. (at 500 VDC)
(4) Dielectric strength (1,000 VAC for 1 minute)
(5) Water resistance (IP67)

Caution: In the interenst of product improvement, specifications are subject to change without notice.