![]()
Global
These are navigation links to move inside this page.
Solid State Relays with Built-in Current Transformer
A New-concept SSR with Built-in Current Transformer. Heater Burnout and SSR Shortcircuit Failure Detection.
![]()
Quick links to 'G3PF' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Heater Burnout Detection
The built-in CT monitors the load current.
Burnout can be detected for 1-line heaters or for 1 line in multiple heaters.
Detection is also possible for 3-phase heater circuits.
SSR Short-circuit Failure Detection
The built-in CT can detect SSR shortcircuit failures.
The alarm indicator shows if a heater burnout or SSR short-circuit failure has occurred.
Separate alarm outputs are provided on models with screwless clamp terminals or small slot terminals.
Easy Setting of Heater Burnout Detection Level
The decimal rotary switches can be used to easily set the heater burnout detection level.
The setting switches are provided on the front panel to enable easy confirmation of the setting.
Save Space and Reduce Work Steps
The CT is built into the SSR, so no space is required for CT installation and wiring work is reduced.