![]()
Global
These are navigation links to move inside this page.
Wet Process Sensor
Stable Detection of Glass in Wet Processes. Non-contact Operation Simplifies Mounting and Maintenance.
![]()
Quick links to 'E32-L11FP / E32-L1[]FS / E3X-DA[][]TG-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Model | E3X-DA11TG-S | E3X-DA41TG-S |
| Output | NPN open-collector output | PNP open-collector output |
| Power supply voltage | 12 to 24 VDC ±10%, ripple (p-p) 10% max. | |
| Power consumption | 960 mW max. (current consumption: 40 mA max. at power supply voltage of 24 VDC) | |
| Control output | Load power supply voltage: 26.4 VDC, load current: 50 mA max.; residual voltage: 1 V max. | |
| Response time | Tough Mode (TG): Operate/reset in 16 ms each, Super Tough Mode (STG): Operate/reset in 64 ms each Standard Mode (STND): Operate/reset in 1 ms each, High-resolution Mode (HRES) Operate/reset in 4 ms each | |
| Timer function | ON-delay/OFF-delay timer, OFF-delay timer, ON-delay timer, one-shot timer | |
Note:
1.The factory settings are as follows: Tough Mode with an ON-delay/OFF-delay timer.
2.Be sure to check the chemicals and sprays used in the ambient environment before using the Wet Sensor.
Caution: In the interenst of product improvement, specifications are subject to change without notice.